SparkFun Qwiic 12 Bit ADC - 4 Channel (ADS1015)
DEV-15334

SparkFun Qwiic 12 Bit ADC - 4 Channel (ADS1015)

SKU: DEV-15334

The SparkFun ADS1015 Qwiic 12-Bit ADC adds four analog input channels via I2C, featuring screw terminals, programmable gain, and an onboard trimpot for testing.

$8.95
In stock
SKU
DEV-15334
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

Running out of analog pins on your microcontroller is a common problem, and the SparkFun Qwiic 12-Bit ADC is the simple, reliable solution. Built around the Texas Instruments ADS1015, this board adds four channels of I2C-controlled analog input to your project, configurable as four single-ended inputs or two differential pairs.

To ensure you get the most accurate reading possible, the chip features a programmable gain amplifier (PGA). This allows you to "zoom in" on very small changes in analog voltage, adjusting the full-scale range from ±6.144V down to ±0.256V. This flexibility ensures you maximize the 12-bit resolution regardless of your sensor's output range.

Secure Connections and Easy Setup

We designed this board for ease of use in the field. Unlike many breakout boards, this unit features screw terminals on all four input channels, allowing for secure, solderless connections to your voltage sources. For quick testing, we've also included an onboard 10K trimpot connected to channel A3; it's perfect for initial setup and verification, and can be disconnected via an isolation jumper when you're ready to use the channel for your own sensor.

Utilizing our handy Qwiic Connect System, you can connect the board to your microcontroller in seconds without soldering. Need more inputs? The board has an address jumper to select one of four unique I2C addresses (0x48-0x4B), allowing you to daisy-chain four boards for a total of 16 channels on a single bus. If you need to use more than sixteen ADS1015 ADCs, consider using the Qwiic Mux Breakout.

A SparkFun ADS1015 Qwiic 12Bit ADC connected to a RedBoard Qwiic.

Features & Specs

  • ADS1015
    • Operating Voltage (VDD): 2.0V-5.5V
      • (Note: When powering with a Qwiic cable, the input range is only 3.3v)
    • Operating Temperature: -40°C to 125°C
    • Operation Modes: Single-Shot, Continuous-Conversion (Default), and Duty Cycling
    • Analog Inputs:
      • Measurement Type: Single-Ended (Default)
      • Input Voltage Range: GND to VDD
      • Full Scale Range (FSR): ±.256V to ±6.114V (Default: 2.048V)
    • Resolution:
      • 12-bit (Differential) or 11-bit (Single-Ended)
      • LSB size: 0.125mV - 3mV (Default: 1 mV)
    • Sample Rate: 128 Hz to 3.3 kHz (Default: 1600SPS)
    • Current Consumption (Typical): 150μA-200μA
    • I2C Address: 0x48 (Default), 0x49, 0x4A, or 0x4B
  • Screw pin terminals for solderless connection to voltage sources
  • Four unique I2C addresses:
    • 0x48
    • 0x49
    • 0x4A
    • 0x4B
  • 2x Qwiic connection ports
  • Onboard 10K trimpot

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Qwiic 12 Bit ADC - 4 Channel (ADS1015)
SparkFun Qwiic 12 Bit ADC - 4 Channel (ADS1015)
$8.95
DEV-15334
$8.95 retail price.

Available Discounts

  • $8.50 | 10+ units
  • $8.06 | 25+ units
  • $7.61 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing