SparkFun 12-Bit Digital-to-Analog Converter Breakout - MCP4725 (Qwiic)
BOB-31206

SparkFun 12-Bit Digital-to-Analog Converter Breakout - MCP4725 (Qwiic)

SKU: BOB-31206

Generate precise, true analog voltage signals from your microcontroller using this 12-bit, Qwiic-enabled Digital-to-Analog Converter.

$4.95
In stock
SKU
BOB-31206
In stock
Stock/Discounts

Helpful Documentation

Product Overview

While most microcontrollers simulate an analog voltage using Pulse Width Modulation (PWM) to create a digital square wave, many projects require a smoother signal. The SparkFun MCP4725 Qwiic 12-Bit Digital-to-Analog Converter (DAC) Breakout allows you to get precise voltage outputs from a microcontroller over a Qwiic connection.

This Digital-to-Analog Converter is an excellent choice for applications where PWM simply falls short, offering the precision needed for demanding electronics projects.

  • Smooth Signal Generation: Deliver clean voltage signals for sound generation, custom musical instruments, or sensitive analog actuators.
  • Standard Resolution: The 12-bit resolution provides 4,096 precise voltage steps between GND and VCC (2.7V to 5.5V), giving you precise control over your hardware.
  • Onboard Memory: Features internal non-volatile memory (EEPROM) that allows you to store a specific voltage setting. Upon power-up, the DAC immediately outputs the stored level, making it highly effective for set-and-forget calibration or reliable voltage-reference applications.

A SparkFun Qwiic 12 Bit DAC Breakout - MCP4725 connected to an LED circuit on a red breadboard, all driven by a SparkFun RP2350 IoT RedBoard.

Simplified Solderless Integration

This DAC breakout board uses the Qwiic Connect System, featuring a pair of Qwiic connectors for instant, solderless I2C communication and power delivery. For those of you integrating the board into custom layouts or breadboards, standard 0.1-inch-spaced plated-through-hole (PTH) pins are also broken out for VCC, GND, SDA, SCL, and the MCP4725's Signal OUT pin.

By combining true analog generation with non-volatile memory and straightforward I2C integration, this breakout ensures your microcontroller can handle analog tasks efficiently and consistently.

Features & Specs

  • 12-bit resolution
  • I2C Interface (Standard, Fast, and High-Speed supported)
  • 2 Hardware/Jumper Controlled I2C Addresses
    • Default: 0x60
    • Alternate: 0x61
  • Small package
  • 2.7V to 5.5V supply
  • Internal EEPROM to store settings
  • Configurable I2C Bus
  • 2x Qwiic Connectors

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun 12-Bit Digital-to-Analog Converter Breakout - MCP4725 (Qwiic)
SparkFun 12-Bit Digital-to-Analog Converter Breakout - MCP4725 (Qwiic)
$4.95
BOB-31206
$4.95 retail price.

Available Discounts

  • $4.70 | 10+ units
  • $4.46 | 25+ units
  • $4.21 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing