SparkFun Qwiic Adapter
DEV-14495

SparkFun Qwiic Adapter

SKU: DEV-14495

The SparkFun Qwiic Adapter provides the perfect means to make any old I2C board into a Qwiic enabled board.

$1.60
In stock
SKU
DEV-14495
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Qwiic Adapter provides the perfect means to make any old I2C board into a Qwiic-enabled board. This adapter breaks out the I2C pins from the Qwiic connectors to pins that you can easily solder with your favorite I2C-enabled device.

The Qwiic Adapter has two Qwiic connection ports, all on the same I2C bus. Four plated through holes are broken out for SCL, SDA, 3.3V and GND. These pins can be used to convert an old I2C-enabled device into a Qwiic-enabled board.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Features & Specs

  • 2x Qwiic Connection Ports
  • Broken-out I2C Pins

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Qwiic Adapter
SparkFun Qwiic Adapter
$1.60
DEV-14495
$1.6 retail price.

Available Discounts

  • $1.52 | 10+ units
  • $1.44 | 25+ units
  • $1.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing