SparkFun Qwiic GPIO
DEV-17047

SparkFun Qwiic GPIO

SKU: DEV-17047

The Qwiic GPIO, based on the TCA9534 I/O Expander IC, adds 8 I/O pins that you can read and write to, just like any other digital pin you want.

$6.75
In stock
Only 5 left
SKU
DEV-17047
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Do you find yourself wishing that you had just a few more GPIO pins? What if you only need that one more pin? You could add another microcontroller to your project, but this would increase the cost and complexity. Instead, you can use the Qwiic GPIO to add eight new pins to your Qwiic project!

The Sparkfun Qwiic GPIO is an I²C device based around the TCA9534 I/O Expander IC from Texas Instruments. The board adds eight additional I/O pins, which you can read and write just like any other digital pin on your controller. The details of the I²C interface have been taken care of in an Arduino library, so you can call functions similar to Arduino's pinMode and digitalWrite, allowing you to focus on your creation!

The TCA9534's pins are broken out to easy-to-use latch terminals; never screw another wire into place! The terminals are relatively spacious themselves, so feel free to connect multiple wires to a ground or power terminal. With three customizable address jumpers, you can connect up to eight Qwiic GPIO boards on a single bus, allowing for upwards of 64 additional GPIO pins. The default I²C is 0x27 and can be changed by adjusting the jumpers on the back of the board.

 

Features & Specs

Eight Configurable GPIO Pins Available I2C Address: 0x27 (Default) Hardware address pins allow up to eight boards on a single bus Input Polarity Inversion Register Control each I/O pin individually or all at once Open-Drain Active-Low Interrupt Output 2x Qwiic Connectors Dimensions: 2.40in x 1.50in (60.96mm x 38.10mm)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Qwiic GPIO
SparkFun Qwiic GPIO
$6.75
DEV-17047
$6.75 retail price.

Available Discounts

  • $6.41 | 10+ units
  • $6.08 | 25+ units
  • $5.74 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing