SparkFun Qwiic Haptic Driver Kit - DA7280
The Qwiic Haptic Motor Driver Kit includes a small LRA vibration motor, wires, and the breakout board for Dialog Semi's DA7280 motor driver IC.
Product Overview
The Qwiic Haptic Motor Driver Kit includes an itty-bitty, Linear Resonant Actuator (LRA) vibration motor, wires, and the breakout board for Dialog Semiconductor's DA7280 motor driver IC for applications that require haptic feedback. This kit is intended for applications where the vibration motor needs to be mounted separately from the board. Please be aware that you will need to manually solder the wires and motor to the board.
Control the vibration motor with the DA7280 via I2C, PWM, or a combination of three general purpose input pins. Utilizing our handy Qwiic system, no soldering is required to connect it to the rest of your system. However, we still include 0.1"-spaced PTH pads in case you prefer to use a breadboard to access the driver's I2C, power, interrupt, and general purpose input pins on the edge of the board.
This board is great for projects that require a physical indicator whenever an event is triggered. Add it to your remote control to notify you when your robot has hit a wall. Combine it with an accelerometer to remind you to correct your posture. Or use it with a distance sensor to alert you when a ninja is walking up to you at your desk.
The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.
Features & Specs
- 2x Qwiic Connection Ports
- Castellated Mounting Holes for LRA Vibration Motor
Documentation
Customer Reviews
