SparkFun Qwiic HAT for Raspberry Pi
DEV-14459

SparkFun Qwiic HAT for Raspberry Pi

SKU: DEV-14459

The SparkFun Qwiic HAT for Raspberry Pi is the quickest and easiest way to make your way into the Qwiic ecosystem and still use that Pi that you love!

$6.95
In stock
SKU
DEV-14459
Backorder
Stock/Discounts

Product Overview

The SparkFun Qwiic HAT for Raspberry Pi is the quickest and easiest way to enter into SparkFun’s Qwiic ecosystem while still using that Raspberry Pi that you’ve come to know and love. The Qwiic HAT connects the I2C bus (GND, 3.3V, SDA and SCL) on your Raspberry Pi to an array of Qwiic connectors on the HAT. Since the Qwiic system allows for daisy chaining boards with different addresses, you can stack as many sensors as you’d like to create a tower of sensing power!

The Qwiic Pi HAT has four Qwiic connect ports, all on the same I2C bus. In addition, many of the useful GPIO pins on the Raspberry Pi are broken out. This HAT is compatible with any Raspberry Pi that utilizes the standard 2x20 GPIO header. It has been designed to sit to the side of the Pi, allowing it to work conveniently with a Pi Tin enclosure to connect boards to the Qwiic ports.

Note: There is a small silk error that has reversed the SDA and SCL. This is simply a cosmetic mix-up and will not impact any function with this board.

Features & Specs

  • 4x Qwiic Connection Ports
  • Select GPIO Pins Broken Out
  • Pi Tin Compatibility

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Qwiic HAT for Raspberry Pi
SparkFun Qwiic HAT for Raspberry Pi
$6.95
DEV-14459
$6.95 retail price.

Available Discounts

  • $6.60 | 10+ units
  • $6.26 | 25+ units
  • $5.91 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing