Please be Aware: Using a large number of LEDs can draw a significant amount of current, so consider the power limits of your setup. If you expect your LED chain to draw more than 600mA of current, connect your external supply directly to VLED. Closing the jumper from VLED to VCC will add a 4.7uF decoupling capacitor.

SparkFun Qwiic LED Stick - APA102C
COM-18354

SparkFun Qwiic LED Stick - APA102C

SKU: COM-18354

Add 10 addressable APA102 LEDs to your project effortlessly with this Qwiic-enabled I2C LED stick.

$12.50
In stock
SKU
COM-18354
Backorder
Stock/Discounts

Please be Aware: Using a large number of LEDs can draw a significant amount of current, so consider the power limits of your setup. If you expect your LED chain to draw more than 600mA of current, connect your external supply directly to VLED. Closing the jumper from VLED to VCC will add a 4.7uF decoupling capacitor.

Helpful Documentation

Product Overview

Add individually addressable lighting to your projects without the wiring hassle. The SparkFun Qwiic LED Stick features ten addressable APA102 LEDs, letting you create custom visual displays with simple I2C commands. This breakout gives you complete control over each individual LED to suit your exact needs when programming dynamic lighting effects.

Easy I2C Communication

Adding custom lighting to a project often means sacrificing microcontroller pins and writing complex timing code. This board solves that with an onboard ATtiny85 microcontroller to manage the APA102 LEDs over a standard I2C connection. We've written both an Arduino library and Python package that handle all the background communication logic. That way, you won't have to fight with all of the timing and protocol intricacies. The only thing you need to worry about is what color each individual LED should be!

A SparkFun Qwiic LED Stick cycling through the colors of its addressable LEDs.

Expandable Hardware

To ensure this LED stick fits into larger builds, it features a hardware layout that was designed to be built around and incorporated into easily:

  • Solderless Connections: Dual Qwiic connectors let you plug directly into your system without figuring out SDA/SCL routing, voltage regulation, or logic translation.
  • Hardware Override: A convenient solder jumper on the back of the board lets you quickly hardwire the I2C address to 0x22 if you prefer a physical adjustment.
  • Expandable Output: You can easily add more standard LEDs to the end of the strip if your project outgrows the initial 10 pixels.

While the Qwiic LED Stick's default I2C address is 0x23, you can change it with some simple software commands. This lets you daisy-chain up to 10 sticks on a single bus, giving you control over 100 LEDs simultaneously!

Features & Specs

  • 10x APA102C Addressable LEDs
  • Microcontroller: ATtiny85
  • I2C Addresses:
    • 0x23 (Default)
    • 0x22 (via jumper)
    • Software Adjustable
  • Daisy-chain up to 10 Qwiic LED Sticks on a single bus
  • 2x Qwiic Connectors

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Qwiic LED Stick - APA102C
SparkFun Qwiic LED Stick - APA102C
$12.50
COM-18354
$12.5 retail price.

Available Discounts

  • $11.88 | 10+ units
  • $11.25 | 25+ units
  • $10.63 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing