SparkFun Qwiic Micro - SAMD21 Development Board
DEV-15423

SparkFun Qwiic Micro - SAMD21 Development Board

SKU: DEV-15423

The SparkFun Qwiic Micro is molded to fit our standard 1" x 1" Qwiic board size which makes it our smallest SAMD21 micro-controller offerings to date.

Special Price Current price: $16.07 Regular Price Original price: $22.95
In stock
SKU
DEV-15423
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Looking for a super small microcontroller to use with the Qwiic eco-system? The SparkFun Qwiic Micro is molded to fit our standard 1"x1" Qwiic standard size which makes it one of our smallest micro-controller offerings to date. At it's core is the powerful and versatile ATSAMD21E18, which is an ARM Cortex M0+, 32-bit microcontroller, with 256KB of flash memory that can run at up to 48MHz! It has 12 digital pins which include 5 analog pins, SPI, I²C, and an additional UART data bus as well as a Qwiic connector for easy integration into the Qwiic ecosystem and I²C prototyping.

On the underside of the Qwiic Micro, we've left open pads for a LiPo Battery connector that you can add yourself, if you wish you can make the micro-controller portable. We've also provided pads on the underside for a flash memory chip to maximize the board's memory capacity. The SparkFun Qwiic Micro comes programmed with a UF2 Bootloader making it easy to program with easy driver installation! If you need a tiny but mighty micro-controller for you next project check out the SparkFun Qwiic Micro.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Features & Specs

  • Dimensions: 1in x 1in
  • Optional LiPo Port
  • Expandable Flash Memory
  • Qwiic Connector

ATSAMD21E

  • 48 MHz
  • 256KB
  • 32K SRAM
  • UF2 Bootloader

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Qwiic Micro - SAMD21 Development Board
SparkFun Qwiic Micro - SAMD21 Development Board
Special Price Current price: $16.07 Regular Price Original price: $22.95
DEV-15423
$16.070000 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing