SparkFun Qwiic MultiStar Constellation Ornament
WIG-21277

SparkFun Qwiic MultiStar Constellation Ornament

SKU: WIG-21277

The Qwiic MultiStar adds five additional ports to boards that have only one Qwiic port on the I2C bus and can also be added to your holiday decorations.

$4.95
In stock
SKU
WIG-21277
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Have you ever had problems trying to daisy chain Qwiic-enabled boards with only ONE Qwiic connector? Or maybe you need a Qwiic-enabled device that is not in the middle of a daisy chain? The SparkFun Qwiic MultiStar adds four additional ports to boards that have only one Qwiic port on the I2C bus. Even though there are five points to the star, one is required to connect to your main board. Due to popular demand (and a few too many ordered), we have reworked the MultiStar into a working (and much safer) celestial version of the MultiPort with five Qwiic connectors. Once added, you can use it as a hub to add as many I2C devices to the bus as you need!

To make this fully-functional board even more attractive, we've turned them into festive ornaments that you can hang on the tree or around the house.

If you are looking for a non-ornament version of this board, we still offer it in our Constellation MicroMod Kit as well! Make sure to hurry, though. The Qwiic MultiStar Constellation Ornament is a limited edition and promotion - once they're gone, they're most likely gone for good!

Note: The SparkFun Qwiic MultiStar Constellation Ornament is not available for resale.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Features & Specs

  • 5x Qwiic Connectors
  • 5x Large Mounting Points
  • Gloss Finish

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Qwiic MultiStar Constellation Ornament
SparkFun Qwiic MultiStar Constellation Ornament
$4.95
WIG-21277
$4.95 retail price.

Available Discounts

  • $4.70 | 10+ units
  • $4.46 | 25+ units
  • $4.21 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing