SparkFun Qwiic OLED Display (1.5 in., 128x128)
LCD-29530

SparkFun Qwiic OLED Display (1.5 in., 128x128)

SKU: LCD-29530

Add a crisp, high-contrast user interface to your project with this compact 1.5-inch OLED display, featuring effortless Qwiic integration and low power consumption.

$29.95
In stock
SKU
LCD-29530
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Qwiic OLED Display offers a sharp, professional user interface in a compact 1.5-inch form factor. Featuring a 128x128-pixel resolution, this monochrome white-on-black display uses Chip-on-Glass (COG) OLED technology, providing a 1:1 aspect ratio and a high-pixel-density canvas ideal for custom graphics and data plotting. Because OLED pixels emit their own light, no bulky backlight is required, resulting in superior image quality and "deeper blacks" compared to traditional LCDs.

Versatile Connectivity

Whether you need rapid prototyping or high-speed data transfer, this board is designed to fit your workflow:

  • Qwiic Connect System: For the most straightforward integration, the board features two Qwiic connectors capable of I2C communication. Simply plug it in using a Qwiic cable to start displaying graphics and text immediately with no soldering or breadboarding required.
  • SPI Capable: If your application requires faster refresh rates, we have broken out standard 0.1" pins for SPI communication*.

By eliminating the need for a backlight, chip-on-glass enables this display to remain thinner and more power-efficient than standard LCDs.

*Using SPI requires cutting traces on the back of the board and ensuring your microcontroller uses 3.3V logic.

Features & Specs

  • 1.5" square 128x128 pixel display
  • Display: WEO128128HWAP3N00000
  • Monochrome White on Black
  • Display Area: 26.86mm x 28.86mm
  • Display Driver: CH1120
  • I2C Interface (Default)
    • Addresses: Ox3C (Default) 0x3D
  • SPI Interface (Alternate)
    • 3.3V Logic Only
    • 0.1"-spaced PTH Header
  • Red Power LED
  • 2x Qwiic Connectors

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Qwiic OLED Display (1.5 in., 128x128)
SparkFun Qwiic OLED Display (1.5 in., 128x128)
$29.95
LCD-29530
$29.95 retail price.

Available Discounts

  • $28.45 | 10+ units
  • $26.96 | 25+ units
  • $25.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing