This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

SparkFun Qwiic PIR Starter Kit (1µA)
KIT-19516

SparkFun Qwiic PIR Starter Kit (1µA)

SKU: KIT-19516

The SparkFun Qwiic PIR Starter Kit (1µA) comes with just the basics of what you need to get started working with passive infrared (PIR) sensors.

Out of stock
SKU
KIT-19516

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The SparkFun Qwiic PIR Starter Kit (1µA) comes with just the basics of what you need to get started working with passive infrared (PIR) sensors. Passive Infrared (PIR) sensors are great for detecting motion in a small area around the sensor. The 1µA SparkFun EKMB1107112 Qwiic PIR uses an EKM-series PIR sensor from Panasonic® paired with an ATTiny84 to interact with it using I2C with the Qwiic system. The EKMB-series PIR sensors are optimized for small movements to offer motion-sensing options for battery powered applications due to the low standby current draw of the sensor (1µA).

PIR sensors do not return specific distance data but instead monitor for IR light coming from objects in their field of view and will activate their signal when motion is detected in their sensing area, making them perfect for applications such as turning devices on automatically when motion is detected. Applications include home and building automation for energy saving, automated on/off lighting control, security, appliances, and IoT.

Panasonic's low-profile PIR motion sensors (10.9mm versus standard 14.4mm height offer space savings for constrained designs) consist of a lens to create various detection zones, an optical filter to block non-infrared light, pyroelectric sensing elements, electromagnetic shielding to all circuitry, and an impedance converter to get an electrical signal. This PIR sensor offers digital output across 32 zones at 5m detection distance with 90° x 90° detection area.

Also included in this kit is a SparkFun RedBoard Qwiic to drive your PIR sensor. The SparkFun RedBoard Qwiic can be programmed over a USB Micro-B cable (included) using the Arduino IDE: Just plug in the board, select "Arduino UNO" from the board menu and you're ready to upload code. To hookup your PIR sensor to your RedBoard we have included a 100mm length Qwiic cable.

Note: The sensitivity of passive infrared sensors is influenced by environmental conditions, so a performance evaluation test under representative conditions is recommended.

Includes:

Features & Specs

Documentation

SparkFun Qwiic PIR - 1µA (EKMB1107112):

SparkFun RedBoard Qwiic:

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Qwiic PIR Starter Kit (1µA)
SparkFun Qwiic PIR Starter Kit (1µA) KIT-19516
$49.95 retail price.

Available Discounts

  • $47.45 | 25+ units
  • $44.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing