This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

SparkFun Qwiic Scale - NAU7802 (without Spring Terminals)
SEN-16840

SparkFun Qwiic Scale - NAU7802 (without Spring Terminals)

SKU: SEN-16840
In stock
SKU
SEN-16840

The SparkFun Qwiic Scale - NAU7802 is a small breakout board for the NAU7802 that allows you to easily read load cells to measure weight.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The SparkFun Qwiic Scale is a small breakout board for the NAU7802 that allows you to easily read load cells to accurately measure the weight of an object. By connecting the board to your microcontroller you will be able to read the changes in the resistance of a load cell and, with some calibration, you'll be able to get very accurate weight measurements. This can be handy for creating your own industrial scale, process control or simple presence detection. Utilizing our handy Qwiic system, no soldering is required to connect it to the rest of your system. However, we still have broken out 0.1"-spaced pins in case you prefer to use a breadboard.

By connecting a load cell to the Qwiic Scale you will be able to translate sensor data into something your microcontroller can read. The NAU7802 is an ADC with built in gain and I2C output to amplify and convert the readings from a standard load cell. A load cell is basically a device that translates pressure or force into electrical signals. In most cases this signal is very small and needs to be amplified. There are many popular chips that read the change and amplify it, but the NAU7802 goes one step further and converts everything to a true I2C output (attached to a Qwiic connector).

The board provides a four spring terminal to connect your load cell with no soldering required. In addition to the I2C pins, the board also breaks out an interrupt pin and AVDD to the edge of the board. The differential input signals (plus a second set of input signals) are broken out to the middle of the board, as well.

Hookup Accessories

Features & Specs

  • Operating Voltage: 3.3V (NAU7802: 2.7V-5.5V)
  • 24-bit Dual-Channel Analog to Digital Converter
  • Programmable Gain Amplifier
  • On-chip temperature sensor
  • Simultaneous 50Hz and 60Hz rejection
  • Programmable PGA gains from 1 to 128
  • Programmable aDC data output rates
  • External differential reference voltage range from 0.1V to 5V
  • Low Power Consumption and Programmable Power Management Options
  • <1uA standby current
  • 2x Qwiic Connectors

Customer Reviews

SparkFun Qwiic Scale - NAU7802 (without Spring Terminals)
SparkFun Qwiic Scale - NAU7802 (without Spring Terminals) SEN-16840

Stock and Customer Discounts

$14.95 retail price.

Available Discounts

  • $14.20 | 10+ units
  • $13.46 | 25+ units
  • $12.71 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing