Product Overview
The SparkFun Qwiic SHIM is a small, easily removable breakout that adds a Qwiic connector to your Raspberry Pi or NVIDIA Jetson Orin Nano. The SHIM design lets you plug directly into the Pi's I2C bus with no soldering required, and its thin PCB lets it be sandwiched between your Pi's GPIO and other HATs! The Qwiic SHIM works great when you do not need the full capabilities of the Qwiic pHAT for Raspberry Pi or if you want to add a Qwiic connector to your Pi but do not have room for yet another HAT.
The Qwiic SHIM uses a unique friction-based connector that wedges itself onto the GPIO header for a secure, solderless connection. As you would expect, it has a single Qwiic connector that connects to your Pi's I2C bus (SDA, SCL, 5V, and Ground). The SHIM also has a 3.3V regulator, so it will work with all Qwiic devices.