Refer to the Hookup Guide below for assembly and weatherproofing instructions, as well as a simple example project that you can assemble yourself. Hardware OverView and Assembly

SparkFun Qwiic Soil Moisture Sensor
SEN-24409

SparkFun Qwiic Soil Moisture Sensor

SKU: SEN-24409

An easy-to-use soil moisture sensor with an ENIG finish for better corrosion resistance, outputting a simple analog signal based on soil conductivity via I2C using the on-board Qwiic connector.

$6.95
In stock
SKU
SEN-24409
In stock
Stock/Discounts

Refer to the Hookup Guide below for assembly and weatherproofing instructions, as well as a simple example project that you can assemble yourself. Hardware OverView and Assembly

Helpful Documentation

Product Overview

Keeping your plants perfectly watered shouldn't require a complex setup. The SparkFun Qwiic Soil Moisture Sensor is a straightforward, easy-to-use breakout board designed to measure soil moisture and similar materials. It operates on a simple principle: the two large exposed pads act as probes, functioning together as a variable resistor. The more water present in the soil, the better the conductivity between the pads. This results in a lower resistance and a higher analog signal (SIG) output, giving you accurate data for your soil's hydration.

The Qwiic Advantage

If you're like us, you probably want the absolute fastest setup possible. This version features an integrated Qwiic connector, powered by an onboard ATtiny85 MCU that acts as an I2C gateway.

  • Plug-and-Play I2C: Connect the sensor to your compatible development ecosystem without ever touching a soldering iron.
  • Broken-Out Pins: If you haven't adopted the Qwiic ecosystem yet, or if you want to reprogram the MCU yourself, we have fully broken out the programming pins so you can easily interface using standard I2C or SPI protocols.
  • I2C Jumper: If you plan to chain multiple Qwiic devices on the same bus, the board includes an easily accessible I2C jumper on the back that you can cut with a hobby knife to disable the pull-up resistors.

ENIG Finish

A notoriously common issue with traditional contact-based soil sensors is their short lifespan in continuously wet, muddy environments. To combat this corrosion and significantly extend the board's life, we have coated the PCB with a high-quality Electroless Nickel Immersion Gold (ENIG) finish. This gold plating provides a robust layer of protection against the elements, ensuring your automated garden, smart greenhouse, or desk planter stays monitored for much longer than standard tin-plated boards.

Be sure to check out our Hookup Guide for our tips on weatherproofing your sensor's electronics and a simple starter project to get you growing right away!

A Soil Moisture Sensor (with Screw Terminals) using a Qwiic Cable.

Features & Specs

  • Variable resistor/conductivity-based moisture sensing
  • Electroless Nickel Immersion Gold (ENIG) Finish on sensing leads
  • Onboard ATtiny85 handles analog-to-I2C conversion
  • Broken-out programming pins for SPI or standard I2C, plus an adjustable I2C pull-up jumper
  • Output: Simple analog signal (SIG) out based on moisture levels
  • I2C Address: 0x28
  • 1x Qwiic Connector

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Qwiic Soil Moisture Sensor
SparkFun Qwiic Soil Moisture Sensor
$6.95
SEN-24409
$6.95 retail price.

Available Discounts

  • $6.60 | 10+ units
  • $6.26 | 25+ units
  • $5.91 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing