This product has been retired from our catalog and is no longer for sale.

SparkFun Raspberry Pi 4 Desktop Kit - 8GB
KIT-16812

SparkFun Raspberry Pi 4 Desktop Kit - 8GB

SKU: KIT-16812

The Raspberry Pi 4 Desktop Kit (8GB) includes everything you need to turn any monitor with an HDMI port into a desktop PC.

Out of stock
SKU
KIT-16812

This product has been retired from our catalog and is no longer for sale.

Product Overview

The Raspberry Pi 4 Desktop Kit includes everything you need to turn any monitor with an HDMI port into a desktop PC. A 64GB MicroSD card provides the capacity and speed needed to run most operating systems for the Raspberry Pi platform smoothly. The USB Type C wall adapter and Type-C to Type-C cable provide a modular power system for the Raspberry Pi 4. The heat sink case provides protection for the Raspberry Pi Board but also cools the major components allowing it to run smoothly during heavy usage. The Logitech K400 keyboard provides a plug and play HID solution for the system. Finally, we've included both an HDMI to Micro HDMI cable to interface to any HDMI monitors and our Qwiic Shim which allows for easily attaching any of our Qwiic Boards for adding another level to your desktop setup.

If you're looking to create a PC or Media Center with the Raspberry Pi 4, this is the kit for you. All the components were chosen and vetted to create the highest quality, least frustrating experience that allows the Pi to work to its full potential. The new 64GB card has blazing fast read write speeds that brings updates from half an hour down to 3 minutes when compared to our previous card. You'll struggle to find a more plug and play kit for the Pi that allows you to load the operating system of your choice.

Note: The Qwiic Shim is not intended to be used with the Heatsink case, as it prevents the case from properly connecting with the processor. The top of the case needs to be off should you use the Shim or utilize an extension header in conjunction with a Pi Hat.

  • Raspberry Pi 4 - 8GB Model
  • Logitech K400 Plus Wireless Keyboard with Touchpad
  • Kingston Canvas Go! Plus 64GB MicroSD Card with Adapter
  • USB Type C Wall Adapter (Female Type-C Connector)
  • USB Type C to Type C Male Cable (2/3 Meter)
  • Metal Heatsink Case with Thermal Tape - Black
  • HDMI to Micro HDMI Cable
  • SparkFun Qwiic SHIM for Raspberry Pi

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Raspberry Pi 4 Desktop Kit - 8GB
SparkFun Raspberry Pi 4 Desktop Kit - 8GB KIT-16812
$192.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing