SparkFun Red Vision Camera Board - HM01B0 (Color)
SEN-29468

SparkFun Red Vision Camera Board - HM01B0 (Color)

SKU: SEN-29468

The SparkFun Red Vision Camera Board makes the 320x320 Himax© HM01B0 camera module simple to use by converting its pins to three sets of standard PTH headers.

$54.95
In stock
SKU
SEN-29468
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Red Vision Camera Board - HM01B0 is a breakout board for the HM01B0 320 x 320 color camera module from Himax©. The Camera Board breaks out all the pins from the HM01B0's ribbon cable to three sets of 0.1"-spaced plated through-hole (PTH) headers for users to easily access. We designed the Red Vision Camera Board - HM01B0 to work both as a standalone breakout board and also as a compliment to the SparkFun Red Vision Touch Display for Pico to add live image processing as well as advanced features including object and contour detection among others to the Experiential Robotics Platform (XRP) Kit using a SparkFun MicroPython port of the popular OpenCV image processing library. We've included both of these boards in the SparkFun Red Vision Kit for XRP for those who'd like to get everything they need to quickly and easily add a camera and touchscreen display to their XRP Robot with no soldering required. Note: This standalone version of the Red Vision Camera Board - HM01B0 does not come with headers soldered to the board.

The HM01B0 camera module has a 320 x 320 pixel resolution that supports frame rates of up to 51FPS in full resolution (320x320) and up to 60FPS in windowed/QVGA (320x240) operation. The camera module also has a 2x2 monochrome binning mode that supports up to 120FPS if you're looking to maximize frame rate over resolution and color. The HM01B0 also has a motion detect feature tied to an interrupt output so you can program it to wake up your camera project whenever it senses motion. The video data interface communicates over a configurable 1, 4 or 8bit interface that features both video frame for synchronizing multiple cameras and line sync for creating a composite image from two cameras. The HM01B0 operates over a I2C serial interface.

The Red Vision Camera Board - HM01B0 offers three oscillator options for the camera module. It defaults to use the on-board 24MHz oscillator but also includes solder jumpers to switch to the HM01B0's internal 48MHz oscillator or to use an external clock input through the HM01B0's Clock (CLK) pin. Users should only select one of the three clock inputs to avoid undefined behavior or damage to the module. It also handles voltage regulation to the HM01B0 to drop the (expected) 3.3V supply voltage down to 2.8V.

Features & Specs

HM01B0 Camera Module Features

  • 320 x 320 pixel array
  • Pixel Size: 3.6µm x 3.6µm
  • Max Frame Rates:
    • Full Resolution: 51 FPS (320 x 320)
    • Windowed/QVGA Mode: 60 FPS (320 x 240)
    • 2x2 Monochrome Binning Mode: 120 FPS
  • Video Data Interface: 1, 4 or 8bit with frame/line sync
  • I2C Interface @400 KHz (max)
  • I2C Address: 0x24
  • Supply Voltage:
    • Analog: 2.8V
    • Digital: 1.5V (internally regulated)
    • I/O: 1.5V - 2.8V
  • 48MHz Internal Oscillator (Bypassed by default on Camera Board)

SparkFun Camera Board Features

  • 3x 0.1"-spaced PTH Headers
    • Breaks out all HM01B0 pins
  • Supply Voltage: 3.3V (regulated to 2.8V for HM01B0)
  • 28MHz Oscillator (Default)
    • Customizable to use internal or external oscillator
  • Red Power LED

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Red Vision Camera Board - HM01B0 (Color)
SparkFun Red Vision Camera Board - HM01B0 (Color)
$54.95
SEN-29468
$54.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing