SparkFun Red Vision Touch Display for Pico
LCD-29467

SparkFun Red Vision Touch Display for Pico

SKU: LCD-29467

The Red Vision Touch Display features a 2.0" capacitive LCD on a breakout board that provides a seamless, direct connection to the XRP Kit and a Raspberry Pi Pico.

$74.95
In stock
Only 3 left
SKU
LCD-29467
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Red Vision Touch Display for Pico features a 2.0", 320x240px capacative touch LCD mounted on a breakout board designed to plug directly into the Control Board on the Experiential Robotics Platform (XRP) Kit as well as Raspberry Pi Picos. This display board includes a connector specifically designed to allow you to plug the SparkFun Red Vision Camera Board - HM01B0 (Color) (or other camera breakout boards that use the 2x9 connector format). Both of these boards work with the SparkFun Red Vision code package, a MicroPython port of the OpenCV library, so you can add image processing, object detection, contour detection and other advanced machine vision and display features to your XRP robot. The SparkFun Red Vision Kit for XRP contains both the display board as well as a camera board with headers for users who want to use both boards on their XRP robot with no soldering required.

The Touch Display board comes with a pair of 1x20 headers to plug into the XRP Control Board, µSD card connector for memory expansion and a Qwiic connector to connect other Qwiic devices directly to the display board. The board uses an I/O expander to control I/O pins on both the display, camera and SD card over I2C.

The board also includes two sets of configuration solder jumpers for running a connected camera in either 1-Bit mode (Default) or 8-Bit mode.

Features & Specs

  • 2" Touch Screen Display
  • 320x240px Resolution
  • 2 1x20 Male Headers (for connecting to XRP/Pico)
  • 1 2x10 Socket (for connecting a Camera Board)
  • I/O Expander
  • 1 Qwiic Connector
  • µSD Card Slot
  • Reset Button

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Red Vision Touch Display for Pico
SparkFun Red Vision Touch Display for Pico
$74.95
LCD-29467
$74.95 retail price.

Available Discounts

  • $71.20 | 10+ units
  • $67.46 | 25+ units
  • $63.71 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing