SparkFun Red Vision Touch Display for RedBoard
LCD-29986

SparkFun Red Vision Touch Display for RedBoard

SKU: LCD-29986

Transform your RP2350 RedBoard into a standalone machine-vision platform with this 2.0-inch capacitive touch display, featuring built-in support for the Red Vision Camera and OpenCV.

$64.95
In stock
Only 1 left
SKU
LCD-29986
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Red Vision Touch Display is a comprehensive interface that adds machine vision capabilities to the RP2350 RedBoard IoT. Featuring a vibrant 2.0" capacitive touch LCD with 320x240 resolution, this shield plugs directly into the standard R3 footprint, providing an easy-to-assemble visual interface for your IoT projects without the need for external cabling.

While the hardware is compatible with other 3.3V logic RedBoards or R3 Arduino boards with sufficient processing power, the specific Red Vision Code Package is currently supported only on the RP2350.

Seamless Camera Integration

More than just a screen, this board is the backbone of your vision system. It features a dedicated mating connector specifically designed for the SparkFun Red Vision Camera Board, allowing you to stack the camera and display directly on top of your microcontroller for a compact, wire-free assembly.

  • The Red Vision Touch Display also includes an I/O expander to control the display and (if connected) the camera's extra pins over I2C.

Testing the Red Vision Touch Display for RedBoard's capacitive touch capabilities.

Powered by OpenCV

When paired with the RP2350 RedBoard IoT, this hardware unlocks the SparkFun Red Vision code package. This MicroPython port of the industry-standard OpenCV library allows you to run advanced tasks, such as object detection, color tracking, and contour analysis, all directly on the microcontroller.

Features & Specs

  • 2" Touch Screen Display
  • 320x240px Resolution
  • Male R3 Headers (2x 8 pin, 1x 10 pin, 1x 6 pin)
  • 2x10 Socket (for connecting a compatible Camera Board)
  • I/O Expander
  • Power LED (Red)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Red Vision Touch Display for RedBoard
SparkFun Red Vision Touch Display for RedBoard
$64.95
LCD-29986
$64.95 retail price.

Available Discounts

  • $61.70 | 10+ units
  • $58.46 | 25+ units
  • $55.21 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing