SparkFun RFID USB-C Reader
SEN-28020

SparkFun RFID USB-C Reader

SKU: SEN-28020

An updated USB-C RFID Reader for ID Innovations modules. Features a CH340C converter, selectable output formats, and customizable audio/visual feedback.

$24.50
In stock
SKU
SEN-28020
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Reading low-frequency RFID tags directly to your computer has never been easier! The SparkFun RFID USB-C Reader provides an overhauled scanning solution for connecting ID Innovation's ID-12LA and ID-20LA reader modules. Updated with a CH340C USB-to-serial chip and a modern USB-C connection, this breakout board translates your module's output directly to your terminal program without any complex programming.

While most ID Innovations modules have an internal antenna, ID-3XX modules will likely require an external antenna to function. Users should consult with the module's datasheet before purchasing. Additionally, Mifare and ID-3XX models marked with an “MF” will not function with this board.

Streamlined RFID Integration

Instead of being locked into a single output, this version of our RFID USB Reader offers expanded configuration options to fit a wider variety of systems and operating environments.

  • Multiple Output Formats: Easily switch between the default ASCII, Magnetic Emulation, and Wiegand26 output formats using the onboard MD1 and MD2 jumpers.
  • Audio & Visual Confirmation: An integrated read LED and magnetic buzzer provide immediate feedback when a tag is successfully scanned.
  • Customizable Feedback: If your project requires silent or stealth operation, simply adjust the LED or BUZZ solder jumpers to completely disable the indicators.
  • Added Protection: Features a 5V/1A resettable fuse and ESD protection diodes on the USB data pins to keep your hardware safe from unexpected voltage spikes.

An ID Innovations RFID module connected to a SparkFun RFID USB-C Reader detecting a 125 kHz RFID card.

Plug, Scan, and Read

Getting started only takes a few minutes. Just drop your compatible RFID module into the 2mm headers, plug the USB-C cable into your computer, and open a terminal program set to 9600bps 8-N-1. Scanning a tag will instantly display its ID on your screen.

Features & Specs

  • Voltage In: Typically 5V via USB
  • USB-C Connector
  • 5V/1A Resettable Fuse
  • ESD Protection Diodes for USB Data Pins
  • CH340 USB-to-Serial Converter
  • ID-Innovations RFID Read Module Footprint
  • Read LED
  • Magnetic Buzzer
  • Jumpers
    • USB Shield: SHLD
    • Read LED: LED
    • Buzzer: BUZZ
    • Output Format Select: MD1 and MD2
  • Board Dimensions: 1.75" x 1.25" (44.45mm x 31.75mm)
  • Weight: .225oz (6.4g)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Front of the SparkFun RFID USB-C Reader on a white background.
SparkFun RFID USB-C Reader
$24.50
SEN-28020
$24.5 retail price.

Available Discounts

  • $23.28 | 10+ units
  • $22.05 | 25+ units
  • $20.83 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing