This product has been retired from our catalog and is no longer for sale. View the updated version below. BOB-13282

SparkFun RGB LED Breakout - WS2812B (with Headers)
BOB-29762

SparkFun RGB LED Breakout - WS2812B (with Headers)

SKU: BOB-29762

The SparkFun RGB LED Breakout with Headers is a breadboard-friendly, daisy-chainable board that allows you to add a single WS2812B "NeoPixel" to your project without requiring any soldering.

Out of stock
SKU
BOB-29762

This product has been retired from our catalog and is no longer for sale. View the updated version below. BOB-13282

Helpful Documentation

Product Overview

The WS2812 (often referred to as a "NeoPixel") has become the standard for addressable LED projects. This RGB LED Breakout board, now with pre-soldered right-angle headers, is the absolute easiest way to start using one, whether you're prototyping on a breadboard or just need a single, brilliant indicator.

This board features the WS2812B variant, the popular 4-pin component (Vcc, GND, Data In, Data Out) that improved upon older 6-pin models. This all-in-one component integrates a full-color LED and a controller chip into a single package.

16.8 Million Colors, One Board

The magic of the WS2812B is its one-wire serial control. The integrated chip allows you to set the brightness for each of the red, green, and blue channels to one of 256 different levels (8-bit color depth). This results in 16,777,216 (256³) possible color combinations, allowing you to create stunning, dynamic, and complex lighting effects. Simply solder on some headers to add some light to your next project with zero soldering required.

Designed for Easy Prototyping

We designed this breakout to be as simple as possible to get started.

  • Soldering Free: Comes with pre-soldered headers, allowing you to plug directly into your breadboard.
  • Breadboard-Friendly: The 0.1" pin spacing is designed to plug directly into a standard breadboard or protoboard.
  • Single-Wire Control: Requires only one digital pin from your microcontroller (like an Arduino, RP2350, or ESP32) to control the LED.
  • Daisy-Chainable: The board includes both "DIN" (Data In) and "DOUT" (Data Out) pins. This lets you easily connect multiple breakout boards to create custom-length strips, arrays, or displays.

This breakout is the perfect, low-cost way to add a single, fully addressable RGB LED to your project without the hassle of ANY soldering.

Note: This breakout board comes with headers pre-soldered, so no soldering is required. If you prefer a version without headers so you can choose your own, please see our WS2812B RGB LED Breakout.

Features & Specs

  • Viewing angle: 120 degrees
  • Red: (620-625nm) @ 390-420mcd
  • Green: (522-525nm) @ 660-720mcd
  • Blue: (465-467nm) @ 180-200mcd
  • Pre-Soldered Right-Angle Headers
  • 2x Mounting Holes

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun RGB LED Breakout - WS2812B (with Headers)
SparkFun RGB LED Breakout - WS2812B (with Headers) BOB-29762
$1.95 retail price.

Available Discounts

  • $1.85 | 10+ units
  • $1.76 | 25+ units
  • $1.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing