SparkFun Rotary Encoder Breakout - Illuminated (RG/RGB)
BOB-11722

SparkFun Rotary Encoder Breakout - Illuminated (RG/RGB)

SKU: BOB-11722
$4.25
In stock
SKU
BOB-11722
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a clever little breakout board for both the RGB and R/G illuminated rotary encoders. On one side, it breaks out all of the RGB pins to standard, breadboard friendly, 0.1" headers. Turn it over and it has a footprint for the R/G version! Simply solder an encoder down to the board and you're ready to add illuminated input to your next project.

Documents:

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Rotary Encoder Breakout - Illuminated (RG/RGB)
SparkFun Rotary Encoder Breakout - Illuminated (RG/RGB)
$4.25
BOB-11722
$4.25 retail price.

Available Discounts

  • $4.04 | 10+ units
  • $3.83 | 25+ units
  • $3.61 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing