SparkFun Soil Moisture Sensor (with Screw Terminals)
SEN-13637

SparkFun Soil Moisture Sensor (with Screw Terminals)

SKU: SEN-13637

A simple breakout for measuring the moisture in soil and similar materials. The exposed pads function together acting as a variable resistor.

$7.95
In stock
SKU
SEN-13637
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Soil Moisture Sensor is a simple breakout for measuring the moisture in soil and similar materials. The soil moisture sensor is pretty straightforward to use. The two large, exposed pads function as probes for the sensor, together acting as a variable resistor. The more water that is in the soil means the better the conductivity between the pads will be, resulting in a lower resistance and a higher SIG out. This version of the Soil Moisture Sensor includes a 3-pin screw pin terminal pre-soldered to the board for easy wiring and setup.

To get the SparkFun Soil Moisture Sensor functioning, all you will need is to connect the VCC and GND pins to your Arduino-based device (or compatible development board). You will receive a SIG out, which will depend on the amount of water in the soil. One commonly known issue with soil moisture senors is their short lifespan when exposed to a moist environment. To combat this, we’ve had the PCB coated in gold finishing (ENIG, or Electroless Nickel Immersion Gold).

Note: Check the Hookup Guide below for assembly and weatherproofing instructions, as well as a simple example project that you can put together yourself!

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Soil Moisture Sensor (with Screw Terminals)
SparkFun Soil Moisture Sensor (with Screw Terminals)
$7.95
SEN-13637
$7.95 retail price.

Available Discounts

  • $7.55 | 10+ units
  • $7.16 | 25+ units
  • $6.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing