SparkFun Thing Plus - DA16200
WRL-19696

SparkFun Thing Plus - DA16200

SKU: WRL-19696
Special Price Current price: $14.95 Regular Price Original price: $34.95
In stock
SKU
WRL-19696
In stock
Stock/Discounts

The SparkFun DA16200 Thing Plus utilizes a highly integrated ultra-low power WiFi system on chip that allows users to develop WiFi and IoT applications.

Helpful Documentation

Product Overview

The SparkFun DA16200 Thing Plus utilizes a highly integrated ultra-low power WiFi system on chip (SoC) from Dialog that allows users to develop WiFi and IoT solutions. The DA16200 module contains an 802.11b/g/n radio (PHY), a baseband processor, a media access controller (MAC), on-chip memory and a host networking application processor all on a single silicon die. To make the Thing Plus as easy to use as possible, we've made the board Feather-compatible and it utilizes our handy Qwiic Connect System which means no soldering or shields are required to connect it to the rest of your system!

The SparkFun DA16200 Thing Plus includes Qwiic and LiPo battery connectors, multiple GPIO pins, and JTAG PTH pins for debugging. This unique Thing Plus model is ideal for your next IoT project, thanks partly to the numerous sleep modes that allow you to take advantage of current draws as low as 0.2 - 3.5 µA on the WiFi module.

The DA16200's system on a chip (SoC) has full offload capabilities to run the entire networking OS and TCP/IP stack on the chip; therefore, an external network processor, CPU, or microcontroller is not required. The module is WiFi Alliance certified for IEEE802.11b/g/n, WiFi Direct, and WPS functionalities. The WiFi Alliance transfer policy can transfer the WiFi Certifications without being tested again.

Note: Please be aware that the Thing Plus - DA16200 has a 3.3V logic level voltage.

Hookup Accessories

Features & Specs

SparkFun Thing Plus - DA16200 Features

  • Dialog DA16200MOD WiFi Module
  • 16 Multifunctional GPIO Pins:
  • Up to four 12-bit ADC channels
  • Up to two UARTs
  • An available SPI Bus
  • An available I2C Bus
  • Thing Plus (or Feather) Form-Factor:
  • Dimensions: 2.3" x 0.9"
  • Two Mounting Holes:
  • 4-40 screw compatible
  • 28 PTH Pins
  • USB-C Connector
  • 2-pin JST Connector for a LiPo Battery (not included)
  • 4-pin JST Qwiic Connector
  • LEDs:
  • PWR - Red 3.3V power indicator
  • CHG - Yellow battery charging indicator
  • STAT - Blue status/test LED (GPIO 4)
  • Buttons:
  • IOC7
  • JTAG/SWD PTH Pins

DA16200MOD General Features:

  • Operating voltage: 2.1V to 3.6V
  • Operating temperature: -40 to 85 °C
  • Arm® Cortex®-M4F core w/ clock frequency of 30~160MHz
  • ROM: 256kB
  • SRAM: 512kB
  • OTP: 2kB
  • Retention SRAM: 48kB
  • WiFi processor
  • IEEE 802.11b/g/n, 1x1, 20MHz channel bandwidth, 2.4GHz (up to 54 Mbps)
  • IEEE 802.11s WiFi mesh
  • WiFi security: WPA/WPA2-Enterprise/Personal, WPA2 SI, WPA3 SAE, and OWE
  • Operating modes: Station, SoftAP, and WiFi Direct® Modes (GO, GC, GO fixed)
  • On-Chip RTC (± 250 ppm)
  • Three ultra-low power sleep modes
  • Sleep current: 3.5 µA
  • RF Regulatory certifications:
  • FCC (USA), IC (Canada), CE (EU), KC (Korea), TELEC (Japan), SRRC (China)

Customer Reviews

SparkFun Thing Plus - DA16200
SparkFun Thing Plus - DA16200
Special Price Current price: $14.95 Regular Price Original price: $34.95
WRL-19696

Stock and Customer Discounts

$14.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing