SparkFun Thing Plus - ESP32-C6
DEV-22924

SparkFun Thing Plus - ESP32-C6

SKU: DEV-22924

Control your IoT projects with the ESP32-C6. This Feather-compatible board features a RISC-V processor, WiFi 6, Bluetooth 5, Zigbee, and Thread connectivity.

Special Price Current price: $13.97 Regular Price Original price: $19.95
In stock
SKU
DEV-22924
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Offering a suite of wireless protocols in a compact, user-friendly footprint, the SparkFun ESP32-C6 Thing Plus provides the flexibility you need for your connected projects. At its heart lies the versatile ESP32-C6 WROOM-1-N16 module from Espressif™, showcasing a fast 32-bit RISC-V single-core processor and a massive 16MB of flash memory.

This board unlocks a world of possibilities for your Internet of Things (IoT) projects by giving you access to a diverse selection of wireless connectivity options:

  • WiFi 6 (2.4 GHz): Build fast, highly efficient, and modern network connections.
  • Bluetooth® 5 LE: Perfect for low-power, device-to-device communication.
  • Zigbee & Thread (802.15.4): Design resilient, low-bandwidth mesh networks.
  • Matter-Compatible: Future-proof your smart home devices for universal integration across the leading brands.

The Thing Plus Advantage

This board is built using the SparkFun Thing Plus form factor, which is 100% compatible with the popular Adafruit Feather footprint. It breaks out all 23 multifunctional GPIO pins to standard 0.1-inch spaced headers. Because of the ESP32-C6's flexible architecture, most peripheral options (including SPI, UART, I2C, I2S, LED PWM, and up to 7 ADC channels) can be mapped to almost any GPIO pin, giving your designs the freedom they need to be as unique or standard as the situation requires!

A LIPO battery-powered ESP32-C6 Thing+ controlling an AS6212 Temperature Sensor via Qwiic.

Beyond the powerful microcontroller, we have equipped this board with a collection of built-in features to elevate your project:

  • Solderless Qwiic Connector: Seamlessly integrate the board into SparkFun's ecosystem of plug-and-play I2C sensors, actuators, and displays.
  • microSD Card Slot: Easily expand your project's data logging and storage capabilities.
  • Integrated Power Management: Features a USB-C connector for primary power and programming, plus a 2-pin JST connector for a LiPo battery. The onboard MCP73831 charger and MAX17048 fuel gauge make it incredibly easy to deploy remote, battery-powered projects.
  • Addressable RGB LED: A built-in WS2812 LED provides instant visual status updates.

This Thing Plus also features integrated BOOT and RESET buttons for easy hardware management, alongside a USB Serial/JTAG controller for advanced debugging. Whether you are prototyping a smart home device or a remote sensor node, the SparkFun ESP32-C6 Thing Plus provides the reliable design and powerful hardware needed to quickly elevate your wireless builds.

Features & Specs

  • ESP32-C6 WROOM-1-N16 Module:
    • 32-bit RISC-V Single-Core Microprocessor
    • 23 Multifunctional GPIO
      • Most peripherals available on any GPIO pin.
    • Up to 7 12-bit ADC Channels
    • Up to 2 UART Channels (with flow control)
    • USB Serial
    • One Low Power UART Channel
    • One I2C Channel
    • One Low Power I2C Channel
    • LED PWM
    • One I2S Channel
    • 16 MB Flash
    • 2.4 GHz WiFi 6
    • Bluetooth® 5 LE
    • Zigbee & Thread (802.15.4)
    • PCB Antenna
    • Matter-compatible
  • Thing Plus Form-Factor:
    • Dimensions: 2.55" x 0.9"
    • Two Mounting Holes
    • 28 PTH pins
    • USB-C Connector
    • 2-pin JST Connector for LiPo Battery (not included)
    • 4-pin Qwiic Connector
    • µSD Card Slot
    • MCP73831 Battery Charger
      • Charge Rate: 213mA@3.3V
    • MAX17048 Fuel Gauge
      • I2C Address: 0x36
  • LEDs:
    • PWR - Red Power LED
    • CHG - Yellow Battery Charging Indicator
    • STAT - WS2812 RGB LED (Tied to IO23)
  • Buttons:
    • BOOT
    • RESET

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Featured image of the SparkFun Thing Plus - ESP32-C6.
SparkFun Thing Plus - ESP32-C6
Special Price Current price: $13.97 Regular Price Original price: $19.95
DEV-22924
$13.970000 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing