SparkFun Thing Plus - ESP32 WROOM (U.FL)
WRL-17381

SparkFun Thing Plus - ESP32 WROOM (U.FL)

SKU: WRL-17381

A Feather-compatible ESP32 board featuring a U.FL connector for external antennas, dual-core processing, WiFi, Bluetooth, and a plug-and-play Qwiic connector.

$25.50
In stock
SKU
WRL-17381
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun ESP32 Thing Plus (U.FL) is the perfect foundation for your Internet of Things projects that require specific or unique antennas. Powered by the ESP32-WROOM-32UE module from Espressif™, this board provides a scalable environment for your wireless applications. The module features an Xtensa® Dual-Core 32-bit LX6 microprocessor running at up to 240MHz, along with 16MB of embedded Flash storage and 520KB of internal SRAM.

This board provides reliable wireless communication tailored for custom installations and challenging environments:

  • WiFi (802.11b/g/n): Dependable 2.4GHz transceiver for local network and cloud connectivity.
  • Dual-Mode Bluetooth®: Support for both Classic Bluetooth and Bluetooth Low Energy (BLE).
  • Hardware Encryption: Built-in acceleration for AES, SHA2, ECC, and RSA-4096 to keep your data secure.

While this board is nearly identical to our micro-B version, the inclusion of a U.FL connector on the ESP32 module lets you attach your own external antenna rather than relying on the fixed PCB trace typically found on Espressif's SoCs. This is particularly beneficial when your project is housed inside a metal enclosure or requires an extended wireless range that only a specialized external antenna can provide.

The Thing Plus Advantage

This board is built using the SparkFun Thing Plus form factor, making it fully compatible with the popular Adafruit Feather footprint. It breaks out 21 multifunctional GPIO pins to standard 0.1-inch spaced headers. The ESP32 integrates an excellent set of peripherals, giving you access to capacitive touch sensors, high-speed SPI, UART, I2S audio output, and I2C.

A SparkFun Thing Plus - ESP32 WROOM (U.FL) connected to a custom ducktail antenna.

To make using the ESP32 WROOM Thing+ as easy to use as possible, we have equipped this board with several built-in features:

  • Solderless Qwiic Connector: Seamlessly integrate the board into SparkFun's ecosystem of plug-and-play I2C sensors, actuators, and displays.
  • Integrated Power Management: Features a micro-B USB connector for power and programming, plus a 2-pin JST connector and built-in charging circuit for an external LiPo battery.
  • Status Indicators: Includes a yellow charge LED and a blue status/test LED for quick visual feedback.

Whether you are turning on a single LED or streaming data to your chosen IoT platform, the ESP32 WROOM Thing Plus can be programmed just like any standard microcontroller. You can even utilize the familiar Arduino IDE by installing the updated ESP32 Arduino Core, making this a foundational starting point for your next connected build.

Features & Specs

SparkFun Thing Plus - ESP32 WROOM (U.FL) Features

  • ESP32 WROOM (U.FL) Module
    • 21 Multifunctional GPIO
      • Up to thirteen 12-bit ADC Channels
      • Up to two DAC channels
      • Up to sixteen PWM outputs
      • Up to eight capacitive touch pins
      • Up to three SPI Busses (only one is configured by default in the Arduino IDE)
      • An available I2S Audio Output
      • Up to two I2C Buses (only one is configured by default in the Arduino IDE)
      • Up to two UARTs (only two are configured by default in the Arduino IDE, one UART is used for bootloading/debug)
  • Thing Plus (or Feather) Form-Factor:
    • Dimensions: 2.55" x 0.9"
    • Four Mounting Holes:
    • 4-40 screw compatible
    • 28 PTH Pins
    • micro-B USB Connector
    • 2-pin JST Connector for a LiPo Battery (not included)
    • 4-pin JST Qwiic Connector
  • LEDs:
    • CHG - Yellow battery charging indicator
    • 13 - Blue status/test LED
  • Buttons:
    • 0
    • Reset
  • U.FL Connector

ESP32 WROOM (U.FL) General Features:

  • Operating Voltage: 2.3 to 3.6 V
    • 2.5 µA deep sleep current
    • 80 mA average operating current
  • Operating Temperature: -40 to 85 °C
  • Xtensa® Dual-Core 32-bit LX6 Microprocessor (up to 240MHz)
    • 448KB of ROM and 520KB SRAM
    • 16MB of Embedded SPI flash storage
  • Integrated 802.11b/g/n WiFi 2.4GHz transceiver
  • Integrated dual-mode Bluetooth (classic and BLE)
  • Hardware-accelerated encryption (AES, SHA2, ECC, RSA-4096)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Thing Plus - ESP32 WROOM (U.FL)
SparkFun Thing Plus - ESP32 WROOM (U.FL)
$25.50
WRL-17381
$25.5 retail price.

Available Discounts

  • $24.23 | 10+ units
  • $22.95 | 25+ units
  • $21.68 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing