This product has been retired from our catalog and is no longer for sale.

SparkFun Thing Plus Matter - MGM240P
DEV-20270

SparkFun Thing Plus Matter - MGM240P

SKU: DEV-20270

The SparkFun Thing Plus Matter is the first easily accessible board that combines Matter and SparkFun’s Qwiic ecosystem for new IoT development!

Out of stock
SKU
DEV-20270

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The SparkFun Thing Plus Matter is the first easily accessible board of its kind that combines Matter and SparkFun’s Qwiic ecosystem for agile development and prototyping of Matter-based IoT devices. The MGM240P wireless module from Silicon Labs® provides secure connectivity for both 802.15.4 with Mesh communication (Thread) and Bluetooth® Low Energy 5.3 protocols. The module comes ready for integration into Silicon Labs' Matter IoT protocol for home automation. SparkFun's Thing Plus development boards are Feather-compatible and include a Qwiic connector for easy integration into our Qwiic Connect System for solderless I2C circuits.

Matter and Arduino logos

Arduino Core Now Available! In a groundbreaking development for IoT enthusiasts and professionals alike, Arduino and Silicon Labs (SiLabs) have announced a collaboration that promises to revolutionize access to the Matter protocol. On January 9, 2024 a user-friendly Arduino library tailored for Matter was released as the first phase of this collaboration.

 

What is Matter? Simply put, Matter allows for consistent operation between smart home devices and IoT platforms without an Internet connection, even from different providers. In doing so, Matter is able to communicate between major IoT ecosystems in order to create a single wireless protocol that is easy, reliable, and secure to use.

The Thing Plus Matter - MGM240P includes Qwiic and LiPo battery connectors, and multiple GPIO pins capable of complete multiplexing through software. The board also features the MCP73831 single-cell LiPo charger as well as the MAX17048 fuel gauge to charge and monitor a connected battery. Lastly, we've included a µSD card slot for any external memory needs.

The MGM240P wireless module is built around the EFR32MG24 Wireless SoC with a 32-bit ARM Cortext-M33 core processor running at 39 MHz with 1536 kb Flash memory and 256 kb RAM. The MGM240P works with common 802.15.4 wireless protocols (Matter®, Zigbee®, and OpenThread®) as well as Bluetooth® Low Energy 5.3. The MGM240P supports Silicon Labs' Secure Vault™ for Thread applications.

Features & Specs

  • MGM240P Wireless Module
  • Built around the EFR32MG24 Wireless SoC
  • 32-bit ARM-M33 Core Processor (@39MHz)
  • 1536kB Flash Memory
  • 256kB RAM
  • Supports Multiple 802.15.4 Wireless Protocols (Zigbee and OpenThread)
  • Bluetooth Low Energy 5.3
  • Matter-ready
  • Secure Vault Support
  • Built-in Antenna
  • Thing Plus Form-Factor (Feather-compatible):
  • Dimensions: 2.30" x 0.9"
  • Two Mounting Holes:
  • 4-40 screw compatible
  • Twenty One GPIO PTH Breakouts
  • All pins have complete multiplexing capability through software
  • SPI, I2C and UART interfaces mapped by default to labeled pins
  • Thirteen GPIO (Six labeled as Analog, seven labeled for GPIO)
  • All function as either GPIO or Analog
  • Built-in-Digital to Analog Converter (DAC)
  • USB-C Connector
  • 2-Pin JST LiPo Battery Connector for a LiPo Battery (not included)
  • 4-Pin JST Qwiic Connector
  • MC73831 Single-Cell LiPo Charger
  • Configurable charge rate (500mA Default, 100mA Alternate)
  • MAX17048 Single-Cell LiPo Fuel Gauge
  • µSD Card Slot
  • Low Power Consumption (15µA when MGM240P is in Low Power Mode)
  • LEDs:
  • PWR - Red Power LED
  • CHG - Yellow battery charging status LED
  • STAT - Blue status LED
  • Reset Button:
  • Physical push-button
  • Reset signal can be tied to A0 to enable use as a peripheral device

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Thing Plus Matter - MGM240P
SparkFun Thing Plus Matter - MGM240P DEV-20270
$27.95 retail price.

Available Discounts

  • $26.55 | 10+ units
  • $25.16 | 25+ units
  • $23.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing