Thumb Joystick
COM-09032

Thumb Joystick

SKU: COM-09032

The classic 'PS2-style' analog joystick. Features smooth dual-axis control (two 10k pots) and a satisfying integrated push-button click.

$5.25
In stock
SKU
COM-09032
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Add arcade-style control to your project with this analog thumb joystick. If you have ever used a PlayStation 2 controller, you already know exactly how this feels. This joystick features a spring-return mechanism that snaps back to center when released, making it perfect for navigating menus, driving robots, or building custom game controllers.

How It Works

Don't let the mechanical complexity fool you! Electrically, this is a straightforward controller component. Inside the plastic housing are two 10kΩ potentiometers, one for the X-axis and one for the Y-axis.

  • Analog Precision: As you move the stick, the resistance changes, allowing you to read the precise position using any microcontroller with an analog input (like an Arduino).
  • Integrated Button: The stick also serves as a push button. Pressing down on the cap actuates a tactile switch, perfect for "Select" or "Fire" commands.

Easy Integration

Because it uses standard potentiometers, interfacing is straightforward. However, the pins can be a bit tricky to breadboard directly. With that knowledge, we highly recommend pairing this with our Breakout Board, which breaks the connections out to a standard 0.1" spacing for easy wiring.

The Thumb Joystick and SparkFun Thumb Joystick Breakout soldered together.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Featured image of the Thumb Joystick for sale at SparkFun Electronics.
Thumb Joystick
$5.25
COM-09032
$5.25 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing