SparkFun Triple Axis Accelerometer Breakout - LIS3DH (Qwiic)
SEN-29528

SparkFun Triple Axis Accelerometer Breakout - LIS3DH (Qwiic)

SKU: SEN-29528

Easily add motion, orientation, and tap detection to your next project with this low-power, Qwiic LIS3DH three-axis accelerometer breakout.

$4.95
In stock
Only 1 left
SKU
SEN-29528
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This SparkFun Triple Axis Accelerometer Breakout is a Qwiic-enabled breakout featuring the LIS3DH, a smart, low-power, three-axis, capacitive micro-machined accelerometer with 12-bit resolution, which you can use to add translation detection to your project. This board is classified as a 3DoF or 3 Degrees of Freedom. Inertial Measurement Units (IMUs) can provide additional space location data, such as gyroscopic or magnetometric data. The LIS3DH on this breakout operates under the same principles but offers a few analog inputs to experiment with, and it includes some built-in movement detection capabilities. This updated version of the LIS3DH breakout features a standard 1in. by 1in. Qwiic breakout with a pair of Qwiic connectors, allowing for easy integration into the Qwiic ecosystem.

The LIS3DH from STMicroelectronics is easy to set up; just wire up your choice of interface (SPI or I2C), supply 3.3V, and ground. This sensor works nicely with a breadboard for easy connection, and, because it gives some mass to the accelerometer, it more closely matches what might be expected from a project or cellphone.

The LIS3DH Breakout is a 3.3V device! Supplying voltages greater than ~3.6V can permanently damage the IC. As long as your Arduino has a 3.3V supply output, and you're fine with using I2C, you shouldn't need any extra level shifting. But if you want to use SPI, you may need a level shifter.

Features & Specs

  • 1.7V--3.6V
    • Three Modes: Power-Down
    • Normal
    • Low-Power
  • ±2g/±4g/±8g/±16g Dynamically Selectable Fullscale
  • 10bit, 32-Level FIFO
  • 6D/4D Orientation
  • Free-fall Detection
  • Motion Detection
  • Embedded Temperature Sensor

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Triple Axis Accelerometer Breakout - LIS3DH (Qwiic)
SparkFun Triple Axis Accelerometer Breakout - LIS3DH (Qwiic)
$4.95
SEN-29528
$4.95 retail price.

Available Discounts

  • $4.70 | 10+ units
  • $4.46 | 25+ units
  • $4.21 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing