SparkFun Ultrasonic Distance Sensor - TCT40 (Qwiic)
SEN-24805

SparkFun Ultrasonic Distance Sensor - TCT40 (Qwiic)

SKU: SEN-24805
$9.95
In stock
SKU
SEN-24805
In stock
Stock/Discounts

The TCT40 distance sensor is great for non-contact distance readings from 2cm to 400cm. This unit adds a pair of Qwiic connectors so you can use I2C!

Helpful Documentation

Product Overview

The SparkFun Qwiic Ultrasonic Distance Sensor, a user-friendly upgrade to the popular HC-SR04 sensor, offers non-contact distance measurement from 2cm to 400cm with an accuracy of 3mm. This sensor is designed to seamlessly integrate with the Qwiic ecosystem for I2C communication, making it a breeze to add to your existing projects and daisy-chain with other Qwiic components.

If you prefer to bypass the Qwiic connector and I2C, you can also access the VCC, Trigger, Echo, and Ground pins broken out on the board's edge. Please be aware that this ultrasonic sensor comes uncalibrated, and you will need to manipulate the raw output for your specific application.

With its wide range of applications, the SparkFun Qwiic Ultrasonic Distance Sensor is a versatile tool for robotics projects, obstacle avoidance systems, and any application that requires accurate distance measurement without physical contact. Its adaptability makes it a valuable addition to your toolkit.

Includes:

  • 1x Ultrasonic Distance Sensor - HC-SR04
  • 1x Right-Angle Header - 4-pin

Hookup Accessories

Features & Specs

  • Operating Voltage 3.3V
  • Detecting Angle: 80 degrees
  • Sensor range: 2cm to 400cm
  • Accuracy: 3mm
  • MCU on board: STM8L051F3
  • Default I2C Address: 0x2F
  • Dimensions: 1.75" x 0.85"

Customer Reviews

SparkFun Ultrasonic Distance Sensor - TCT40 (Qwiic)
SparkFun Ultrasonic Distance Sensor - TCT40 (Qwiic)
$9.95
SEN-24805

Stock and Customer Discounts

$9.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing