SparkFun WiFi Shield - ESP8266
WRL-13287

SparkFun WiFi Shield - ESP8266

SKU: WRL-13287

The SparkFun ESP8266 WiFi Shield is an Arduino compatible shield for the ESP8266 WiFi SoC – a leading platform for IoT or WiFi-related projects.

$19.50
In stock
SKU
WRL-13287
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun ESP8266 WiFi Shield is an Arduino compatible shield for the ESP8266 WiFi SoC – a leading platform for Internet of Things (IoT) or WiFi-related projects. There are a variety of designs based around the ESP8266, including tiny, modular boards and more accessible development boards like our very own SparkFun ESP8266 Thing. The ESP8266 WiFi Shield finds a middle ground between the Module and the Thing that provides a great introduction to the ESP8266 – without leaving the comfortable hardware confines of your Arduino. If you just have an Arduino project that needs an inexpensive gateway to the Internet, the ESP8266 WiFi Shield does everything from turning on an LED to posting data online to a data streaming service.

The ESP8266 WiFi Shield comes pre-flashed with an AT-command firmware, so it can be controlled by any UART, but it also breaks out and provides command access to all of the ESP8266’s I/O. Since this is an Arduino shield, it makes it easy to attach to any development board that utilizes the Arduino R3 layout. All it will take is a little soldering to attach the necessary headers. The ESP8266 is much more than a simple serial-to-WiFi gateway. It has almost a dozen I/O that can be configured as digital inputs or outputs – it even has an ADC! These GPIO are all broken out towards the top-left side of the shield. Additionally, the ESP8266 WiFi Shield can be repurposed and reprogrammed through the programming port found on the top-right side of the shield. Whether you want to add AT commands of your own, or flash custom firmware on the ESP8266, this port may come in very handy especially with it utilizing the pinout of our FTDI Basic breakouts.

This shield comes populated with all components as shown in the images and schematic; but it does not come with headers installed. We recommend the Arduino R3 Stackable Header Kit.

Features & Specs

  • Arduino R3 Layout
  • 802.11 b/g/n
  • Wi-Fi Direct (P2P), soft-AP
  • Integrated TCP/IP protocol stack
  • Integrated TR switch, balun, LNA, power amplifier and matching network
  • Integrated PLLs, regulators, DCXO and power management units
  • Integrated low power 32-bit CPU could be used as application processor
  • +19.5dBm output power in 802.11b mode

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun WiFi Shield - ESP8266
SparkFun WiFi Shield - ESP8266
$19.50
WRL-13287
$19.5 retail price.

Available Discounts

  • $18.53 | 10+ units
  • $17.55 | 25+ units
  • $16.58 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing