SparkPNT FP Machine Interface Cable
CAB-30513

SparkPNT FP Machine Interface Cable

SKU: CAB-30513

Connect your SparkPNT FP devices to custom setups with this 1.5m interface cable featuring a secure 5-pin Lemo-style connector and bare wire termination.

$59.95
In stock
SKU
CAB-30513
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkPNT FP Machine Interface cable is the essential link for your SparkPNT FP hardware. Designed to connect directly with your FP, this cable provides a secure connection for power and data transmission, even for custom hardware setups. Measuring 1.5 meters in length, this cable gives you plenty of slack to comfortably route your connections exactly where they need to go.

Ready for PNT

With a 20 AWG wire to handle whatever your hardware might need, this cable features a secure, 5-pin Lemo-style connector on one end that locks firmly into your SparkPNT FP device. The opposite end terminates in four stripped, bare wires ready to be soldered, crimped, or screwed into your specific application. The bare wires have been color-coded to make wiring as easy as possible:

  • Red: VIN
  • Yellow: RX
  • White: TX
  • Black: GND
The Lemo-style and bare wire leads of the SparkPNT FP Machine Interface Cable.

The SparkPNT FP Machine Interface Cable completely eliminates the guesswork from your SparkPNT FP integration, letting you focus on getting your surveyor up and running.

Features & Specs

  • 20 AWG
  • Length: 1.5m (4.9ft)
  • 5-pin Lemo Style Connector
  • Bare Wires:
    • Red - VIN (6V-20V using the Lemo connector)
    • Yellow - RX
    • White - TX
    • Black - GND

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

The SparkPNT FP Machine Interface Cable from a top angle.
SparkPNT FP Machine Interface Cable
$59.95
CAB-30513
$59.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing