SparkPNT GNSS Flex Module - LG580P
GPS-28870

SparkPNT GNSS Flex Module - LG580P

SKU: GPS-28870

A high-performance, swappable GNSS Flex Module that delivers centimeter-level RTK accuracy and real-time heading for advanced robotics and autonomous navigation.

$199.95
In stock
SKU
GPS-28870
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Determine your project's precise position and orientation with the SparkPNT GNSS Flex Module - LG580P. This advanced module is engineered for high-performance navigation, delivering both centimeter-level RTK accuracy and real-time heading data in a single package. It's the ideal engine for robotics, precision agriculture, and autonomous vehicle applications.

As part of the SparkPNT Flex ecosystem, this module is designed to be easily swappable for repairs or future upgrades. It connects to your carrier board via standardized 2x10-pin headers, breaking out its triple UARTs, I²C* interface, and key timing and status signals.

Precision RTK & Heading in One Module

At the heart of this pHAT is the LG580P, a high-performance receiver that provides a complete navigation solution for dynamic applications.

  • RTK + Heading: Delivers not only centimeter-level position accuracy but also high-precision attitude (orientation) data, crucial for autonomous navigation and control.
  • Quad-Band & Multi-Constellation: Simultaneously receives signals from the L1, L2, L5, and L6/E6 bands across all major constellations (GPS, GLONASS, Galileo, BDS, QZSS, and NavIC) for fast convergence and performance even in challenging scenarios like urban canyons or deep tree cover.
  • Advanced Anti-Jamming: Built-in algorithms detect and mitigate interference, ensuring reliable operation in complex electromagnetic environments.

With a high update rate of up to 20 Hz for both position and heading, the LG580P is perfect for high-speed robotics and vehicle control systems. Its versatility is further enhanced by broad support for standard RTK/RTCM corrections, a wide range of SBAS augmentation systems (WAAS, EGNOS, BDSBAS, MSAS, GAGAN, KASS, ASECNA, SouthPAN, and SDCM), and PPP services* (BDS PPP-B2b, QZSS CLAS, MADOCA-PPP, and Galileo HAS*).

This product requires an external antenna and a GNSS Flex carrier board. Users should have two options for connecting an external GNSS antenna to their GNSS receiver.

  • The GNSS Flex Module has a U.FL connector for an external antenna.
  • For a sturdier connection, an SMA connector on a GNSS Flex pHAT carrier board can be utilized. Users can simply jumper the U.FL connectors between the SparkPNT GNSS Flex Module and the carrier board with a short U.FL cable.

*According to Quectel, support for the I²C interface is still under development and will be made available through a future firmware update. Additionally, the corrections for some of the PPP services (like HAS E6) have not been implemented yet.

Features & Specs

LG580P GNSS Flex Module:

  • Quectel LG580P quad-band, GNSS module
    • Concurrent signal reception: 5 + QZSS
      • L1, L2, L5, E6 frequency bands
    • GNSS Constellations:
      • GPS (USA)
      • GLONASS (Russia)
      • Galileo (EU)
      • BDS (China)
      • QZSS (Japan)
      • NavIC (India)
    • SBAS Systems:
      • WAAS (USA)
      • SDCM (Russia)
      • EGNOS (EU)
      • BDSBAS (China)
      • MSAS (Japan)
      • GAGAN (India)
      • KASS (Korea)
      • ASECNA (Africa)
      • SouthPAN (Aus/NZ)
  • Two 2x20-pin, 2mm-pitch male headers
    • 40-pin socket for GNSS Flex system
      • Power
        • 3.3V
        • Backup power
      • UART (x3)
      • I2C bus*
      • PPS signal (x1)
      • LED indicators (x1)
      • Event indicators (x1)
  • Two U.FL connectors: GNSS antennas (Active, Multi-band)
     

LG580P General Features:

  • High-precision RTK, and Heading GNSS module
  • Electrical Characteristics:
    • Supply Voltage: 3.0–3.6V
    • Current Consumption:
      • Normal Operation:
        • 98mA (323.4mW) (Acquisition)
        • 116mA (382.8mW) (Tracking)
      • Power Saving Mode:
        • 18μA (59.4μmW) (Backup Mode)
  • GNSS Frequency bands:
    • GPS: L1 C/A, L5, L2C
    • GLONASS: L1, L2
    • Galileo: E1, E5a, E5b, E6
    • BDS: B1I, B1C, B2a, B2b, B2I, B3I
    • QZSS: L1 C/A, L5, L2C, L6
    • NavIC: L5
    • SBAS: L1
    • L-band PPP*:
      • PPP: B2b
      • QZSS: L6
      • Galileo HAS: E6*
  • Tracking Channels: 1040
  • Horizontal Position Accuracy:
    • Autonomous: 1m
    • RTK: 0.8cm + 1ppm
  • Vertical Accuracy:
    • Autonomous: 1.5m
    • RTK: 1.5cm + 1ppm
  • Heading Accuracy: 0.1°
  • Velocity Accuracy Without Aid: 0.03m/s
  • Accuracy of 1PPS Signal: 5ns
  • RTK Convergence Time: 5s
  • Time to First Fix (without AGNSS):
    • Cold Start: 28s
    • Warm Start: 28s
    • Hot Start: 1.8s
  • Sensitivity:
    • Acquisition: -145dBm
    • Tracking: -160dBm
    • Reacquisition: -155dBm
  • Dynamic Performance:
    • Maximum Altitude: 10000m
    • Maximum Velocity: 490m/s
    • Maximum Acceleration: 4g
  • Update Rate:
    • Default: 10Hz
    • Max: 20Hz
  • Antenna Interface:
    • External active antenna
    • Power Supply: External
  • Interfaces
    • UART (x3)
      • Baud Rate: 9600–3000000bps
      • Default: 460800bps
      • Protocol: NMEA 0183/RTCM 3.x/QGC
    • SPI* (x1)
    • I2C* (x1)
    • CAN* (x1)
  • Operating temperature: -40°C to +85°C
  • Footprint: 21mm × 16mm × 2.7mm
  • Weight: 1.4g

*: Feature is still under development

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkPNT GNSS Flex Module - LG580P
SparkPNT GNSS Flex Module - LG580P
$199.95
GPS-28870
$199.95 retail price.

Available Discounts

  • $189.95 | 10+ units
  • $179.96 | 25+ units
  • $169.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing