This product has been retired from our catalog and is no longer for sale.

Spectacle Light Board
DEV-14052

Spectacle Light Board

SKU: DEV-14052

The Spectacle Light Board allows you to add some fairly complex lighting effects to your Spectacle projects in a streamlined manner. Each has connections for you to add addressable LEDs as well as an external power connector. Designed to make it easy to add relatively complex lighting effects to your Spectacle projects, the Spectacle Light Board integrates with the rest of the Spectacle ecosystem to allow you to control lighting effects with ease and comfort.

Out of stock
SKU
DEV-14052

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The Spectacle Light Board allows you to add some fairly complex lighting effects to your Spectacle projects in a streamlined manner. Each has connections for you to add addressable LEDs as well as an external power connector. Designed to make it easy to add relatively complex lighting effects to your Spectacle projects, the Spectacle Light Board integrates with the rest of the Spectacle ecosystem to allow you to control lighting effects with ease and comfort.

The Light Board is equipped with two 3.5mm TRRS jacks for Spectacle control signals from a Director Board. The one labeled “In” should be plugged into a board that is closer to the Director Board than the Light Board is, or into the Director Board itself. Make sure to pay attention to the directionality of the jacks, as they will dictate how your Spectacle modules speak with one another and with the Director Board. As with every other Spectacle module, you will need the Director Board to operate any Spectacle project.

Additionally, the Spectacle Light Board supports up to three strands of addressable LEDs, with each strand supporting up to 60 individual pixels. Simply utilize the 3-pin JST ports on the Light Board as well as a JST to JST-SM wire, and you will be ready to light up any project!

We have written an in-depth User's Guide and Light Board Hookup Guide to help direct you through each step of setting up this and any board in the Spectacle product line. You will be surprised by how easy and quick it is to make yourself into a Spectacle!

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Spectacle Light Board
Spectacle Light Board DEV-14052
$14.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing