Split-Core Current Transformer - 100A to 50mA
SEN-31899

Split-Core Current Transformer - 100A to 50mA

SKU: SEN-31899

Safely measure up to 100A of AC current without cutting wires using this split-core transformer featuring a standard 3.5mm output plug.

$10.95
In stock
SKU
SEN-31899
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This Split-Core Current Transformer is a clamp-style sensor designed to measure AC current without disconnecting the circuit. Simply open the hinged core, place it around a single current-carrying conductor, and close the clamp to form an isolated current-measurement system. With a 100A input rating and a 100A:50mA current transformation ratio, it's well suited for monitoring AC motors, lighting, appliances, power supplies, and other AC equipment.

Non-Invasive Monitoring

Measuring heavy AC loads can be dangerous and complicated if you have to splice lines. This current clamp uses a ferrite core with a 13mm by 13mm opening to easily wrap around your existing cables. Once clamped, it provides a 50mA output at its 100A rated input and supports a frequency range of 50Hz to 150kHz. It maintains an accurate ±3% non-linearity from 10% to 120% of the rated input current.

Because these sensors are often deployed in utility boxes and industrial environments, the hardware is rated for long-term and repeated use:

  • Hinge Design: The split-core mechanism is built to withstand at least 1,000 opening and closing cycles.
  • Dielectric Strength: Rated for 6,000VAC for one minute to ensure complete electrical isolation from the monitored line.
  • Safe Housing: Enclosed in a UL94-V0 flame-retardant outer shell for added environmental protection.

We recommend pairing this transformer with the SparkFun Qwiic ADE7953 Non-Invasive Current Sensor (not included) for the best hardware experience. Its standard 3.5mm TRS plug fits directly into the ADE7953's audio jack. These will provide you with a completely solderless current sensor for monitoring high-power AC lines!

The SparkFun Non-Invasive Current Sensor - ADE7953 (Qwiic) connected to this Split-Core Current Transformer.

Features & Specs

  • 100A rated input current
  • 100A:50mA current transformation ratio
  • 50Hz–150kHz frequency range
  • Split-core design for non-invasive AC current measurement
  • 13mm × 13mm conductor opening
  • ±3% non-linearity from 10%–120% of rated input current
  • Ferrite core
  • Standard 3.5mm 3-conductor output plug
  • Current-output configuration
  • Compatible with INA237 and INA228 current-sensing systems
  • Minimum 1,000 opening/closing cycles
  • 6,000VAC dielectric strength for 1 minute
  • UL94-V0 flame-retardant housing
  • -25°C to +70°C operating temperature

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

The Split-Core Current Transformer - 100A to 50mA shown from a top angle.
Split-Core Current Transformer - 100A to 50mA
$10.95
SEN-31899
$10.95 retail price.

Available Discounts

  • $10.40 | 25+ units
  • $9.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing