Product Requirement: This Non-Invasive Current Sensor requires an external current clamp that connects to the board's 3.5mm jack. This clamp will need to be purchased separately. Split-Core Current Transformer

SparkFun Non-Invasive Current Sensor - ADE7953 (Qwiic)
SEN-31409

SparkFun Non-Invasive Current Sensor - ADE7953 (Qwiic)

SKU: SEN-31409

Measure AC power consumption without cutting wires using this highly accurate, non-invasive Qwiic current sensor.

$19.95
In stock
SKU
SEN-31409
In stock
Stock/Discounts

Product Requirement: This Non-Invasive Current Sensor requires an external current clamp that connects to the board's 3.5mm jack. This clamp will need to be purchased separately. Split-Core Current Transformer

Helpful Documentation

Product Overview

Designed to work with a non-invasive current clamp, the SparkFun Qwiic ADE7953 Non-Invasive Current Sensor makes it easy to monitor the power drawn by AC devices over I2C without disconnecting the circuit or cutting or splicing any wires. By simply wrapping a clamp around your live wire and plugging it in, you can safely measure energy consumption and integrate the data directly into your microcontroller projects.

Precise Current Metering

The ADE7953 at the heart of this Qwiic Current Sensor is a single-phase multifunction metering IC that can also measure neutral current on a second channel. It's highly accurate with less than 0.1% error in measuring both active and reactive energy over a dynamic range of 3000:1. It also provides an instantaneous IRMS measurement with less than 0.2% error. The ADE7953 communicates over I2C (Default), SPI, and UART. These interfaces are hardware selectable by adjusting solder jumpers on the board.

Hardware Connections and Breakouts

To make using this sensor as straightforward as possible, this board provides several physical connection points for your monitoring hardware:

  • Audio Jack Input: A 3.5mm jack connects to the ADE7953's Current Channel A, allowing users to easily connect a non-invasive current clamp (not included) to the board.
  • Solderless Data: Dual Qwiic connectors provide a simple, daisy-chainable I2C connection to your main system.
  • Current Channel Access: The board also breaks out both the A and B current channels to plated-through-hole pins but does not break out the ADE7953's voltage measurement channel, so this board can only measure AC current.

While an external current clamp with a 3.5mm plug is required to use this sensor, we wanted to offer this board on its own in case you want to use your own clamp or pick up a Split-Core Current Transformer. Alternatively, we also carry these two parts in a single Non-Invasive Current Sensor Kit! 

The SparkFun Non-Invasive Current Sensor - ADE7953 (Qwiic) connected to a Split-Core Current Transformer

The breakout has a 0.1"-spaced plated through-hole (PTH) header that breaks out the ADE7953's power and communication pins. It also routes to the ADE7953's interrupt pin and the Channel A zero-crossing pin. The Interrupt pin is a user-configurable active VALUE signal to indicate events such as. The zero-crossing pin outputs a pulse each time the current waveform crosses zero to determine line frequency and synchronize measurements to the AC cycle.

Features & Specs

ADE7953 Features

  • Two Current Channels (A & B)
    • 3.5mm TRRS Jack connected to Channel A
    • Channel B input for neutral current measurement
  • Communication Interfaces:
    • I2C (Default)
    • SPI
    • UART
  • Supported Standards:
    • EN 50470-1
    • EN 50470-3
    • IEC 62053-21
    • IEC 62053-21
    • IEC 62053-22
    • IEC 62053-23
  • High Accuracy Measurements
    • Less than 0.1% error in active and reactive measurements. Dynamic range of 3000:1
    • Less than 0.2^ error in instantaneous IRMS measurement. Dynamic range of 1000:1
  • 1.24 kHz Bandwidth Operation
  • Flexible programmable gain amiplifier up to x22.

Board Features

  • 3.5mm TRRS Jack
  • 2x Qwiic Connectors
  • Red Power LED

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

The SparkFun Non-Invasive Current Sensor - ADE7953 (Qwiic) shown from a top angle.
SparkFun Non-Invasive Current Sensor - ADE7953 (Qwiic)
$19.95
SEN-31409
$19.95 retail price.

Available Discounts

  • $18.95 | 10+ units
  • $17.96 | 25+ units
  • $16.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing