Due to the requirements of shipping the batteries in this kit, orders may take longer to process and therefore do not qualify for same-day shipping. Additionally, these batteries can not be shipped via Ground or Economy methods to Alaska or Hawaii. Same-Day Shipping Policy

Teensy Arduino Shield Adapter
KIT-15716

Teensy Arduino Shield Adapter

SKU: KIT-15716

The Teensy Arduino Shield Adapter lets you upgrade your projects by combining a Teensy 3.x with the Arduino shield ecosystem, adding an RTC and flexible power options.

$15.50
In stock
SKU
KIT-15716
Backorder
Stock/Discounts

Due to the requirements of shipping the batteries in this kit, orders may take longer to process and therefore do not qualify for same-day shipping. Additionally, these batteries can not be shipped via Ground or Economy methods to Alaska or Hawaii. Same-Day Shipping Policy

Helpful Documentation

Product Overview

The Teensy is an amazing and compact development platform, but its breadboard-friendly form factor isn't compatible with the vast Arduino shield ecosystem. This adapter board solves that problem, allowing you to plug your Teensy directly into the standard Arduino R3 footprint. It's the perfect tool for upgrading your existing Arduino projects to a more powerful controller without complex wiring or breadboards.

Seamless Arduino Shield Integration

This adapter breaks out the Teensy's pins to the standard Arduino 1.0 (R3) layout. Simply solder your Teensy (sold separately) to the designated footprint on the adapter, and you can plug in your favorite shields. Because this is a passive adapter, no special programming is required for the board itself—you just need to program your Teensy to communicate with whatever shield you've attached.

Onboard Power & Prototyping Features

This board is more than just a pin adapter. It adds several key features to create a complete, self-contained project:

  • Flexible Power: Includes a 4-12V barrel jack and a 2-pin JST connector, giving you flexible options for powering your entire project from a wall adapter or a LiPo battery.
  • Real-Time Clock (RTC): A coin cell battery holder is included (battery not included) to power the Teensy's RTC, allowing your project to keep accurate time even when the main power is off.
  • ICSP Header: An ICSP (In-Circuit Serial Programming) header is broken out, which is essential for certain shields that use it for SPI communication.

Compatibility & Considerations

This adapter is designed to be highly versatile, but there are important compatibility details to keep in mind:

  • Teensy Fit: The adapter footprint fits the Teensy LC and was designed to fully utilize the features of the Teensy 3.1. While the LC will fit, not all adapter features (like the RTC) are compatible with it. This adapter is not compatible with the Teensy 4.0 due to the differences in the pin layout.
  • Voltage Warning: The Teensy is a 3.3V device. This adapter is for 3.3V-compatible shields. It may be incompatible with older, 5V-only Arduino shields. Using a 5V shield can permanently damage your Teensy. Please check the logic level of your shield before use and consult the hookup guide for more information.

This adapter board is the key to unlocking a massive library of existing hardware for your high-performance Teensy controller, making it the perfect tool for rapid prototyping and project upgrades.

Note: Basic soldering is required to assemble this kit.

Features & Specs

  • Arduino R3 Interface
  • Real Time Clock Battery
  • JST Battery Connector
  • Barrel Jack
  • I2C Jumpers
  • ICSP Header
  • DAC Pin Header

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Image of the whole Teensy Arduino Shield Adapter kit.
Teensy Arduino Shield Adapter
$15.50
KIT-15716
$15.5 retail price.

Available Discounts

  • $14.73 | 10+ units
  • $13.95 | 25+ units
  • $13.18 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing