Third Hand
TOL-09317

Third Hand

SKU: TOL-09317
$15.95
In stock
SKU
TOL-09317
In stock
Stock/Discounts

Product Overview

This is a solderer's best helper, the third hand. Comes with a heavy base, two alligator clips, a soldering iron holder, and a good magnifying glass. Note that we don't normally need a third hand. It's nice, but soldering flat on a table works just fine. Then again, the desk is starting to look like a mine field of burn marks and melted pot holes.

What we've found with many of these cheaper third hand is the lack of stability. The small base on this unit does not make the problem any better. However, with some creativity, you can make it more stable. We also really enjoyed the fact that this unit has a iron holder. Cheap fire-starting soldering irons often do not include a holding stand - this third hand can help prevent accidents and melt marks in the dining room table.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Third Hand
Third Hand
$15.95
TOL-09317
$15.95 retail price.

Available Discounts

  • $15.15 | 25+ units
  • $14.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing