This product has been retired from our catalog and is no longer for sale.

Triple Axis Accelerometer Breakout - LIS2DH12 (Qwiic)
SPX-15760

Triple Axis Accelerometer Breakout - LIS2DH12 (Qwiic)

SKU: SPX-15760

Qwiic has struck again! This MEMS, three axis accelerometer by STMicroelectronics has been outfitted to communicate over Qwiic. The LIS2DH12 is an ultra-low-power highperformance three-axis linear accelerometer belonging to the “femto” family with digital I2C/SPI serial interface standard output.

Out of stock
SKU
SPX-15760

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

Qwiic has struck again! This MEMS, three axis accelerometer by STMicroelectronics has been outfitted to communicate over Qwiic. The LIS2DH12 is an ultra-low-power highperformance three-axis linear accelerometer belonging to the “femto” family with digital I2C/SPI serial interface standard output.

The LIS2DH12 has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1 Hz to 5.3 kHz. The accelerometer features ultra-low power consumption down to as low as 2 uA, and a supply voltage ranging from 1.71 V to 3.6 V.

The SparkFun LIS2DH12 Arduino Library library which allows the user to easily modify the gravity scale, enable/disable the shake control, toggle between operating modes, etc. The LIS2DH12 comes in a small thin plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

We do not plan to regularly produce SparkX products so get them while they’re hot!

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Triple Axis Accelerometer Breakout - LIS2DH12 (Qwiic)
Triple Axis Accelerometer Breakout - LIS2DH12 (Qwiic) SPX-15760
$6.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing