Triple Axis Magnetometer - MMC5983MA (Qwiic)
Product Overview
The MMC5983MA is a highly sensitive triple axis magnetometer by MEMSIC. It is capable of sensing down to 0.4mG enabling a heading accuracy of ±0.5°. Output rates of 1000Hz, ±8G FSR, and 18-bit resolution make the MMC5983MA a phenomenal magnetic sensor for electronic compass applications.
Saturation is a problem for all mag sensors. The MMC5983MA has special built-in degaussing circuitry to clear any residual magnetization.
We've got a feature complete Arduino library supporting I2C and SPI. Just search SparkFun MMA5983MA in the library manager and get measuring within minutes.
We do not plan to regularly produce SparkX products so get them while they’re hot!
The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.
Features & Specs
- ±8G FSR
- 0.25mG/0.0625mG per LSB resolution at 16bit/18bit operation mode
- 0.4mG total RMS noise
- Enables heading accuracy of ±0.5º
- Max data rate of 1000Hz
- On-chip sensitivity compensation
- On-chip temperature sensor
- Data_Ready Interrupt
- I2C and SPI interfaces
- Automotive AEC-Q100 qualified
Customer Reviews
