Tsunami Super WAV Trigger (Qwiic)
WIG-18159

Tsunami Super WAV Trigger (Qwiic)

SKU: WIG-18159

Build immersive soundscapes with the Tsunami Super WAV Trigger, which plays up to 18 stereo tracks simultaneously and supports 5.1/7.1 surround sound configurations.

$95.95
In stock
Only 2 left
SKU
WIG-18159
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The Qwiic Tsunami Super WAV Trigger is more than just a soundboard; it is a professional-grade audio engine designed for makers. Built on a powerful and reliable ARM Cortex-M7, this board delivers an astounding 32 mono or 18 stereo simultaneous tracks! Whether you are building a complex escape room puzzle, an interactive museum exhibit, or a responsive cosplay prop, the Tsunami delivers uncompressed 44.1kHz, 16-bit audio with the ability to start, pause, loop, and mix tracks independently.

8-Channel Surround Sound

It cannot be understated that the biggest feature of the Tsunami is its eight audio output channels. Depending on your firmware selection, these can be configured as eight mono outputs or four stereo pairs, enabling an immersive audio experience.

  • Surround Capability: The "Synced Set" trigger function can start up to eight mono tracks on adjacent outputs in perfect sample-sync. This allows you to playback true 5.1 or 7.1 surround sound content with a single trigger.
  • Dynamic Routing: Any track can be dynamically routed to any output in real-time. Each output supports independent volume and sample-rate conversion (pitch bend), giving you total control over the mix.

MIDI & Qwiic Control

The Tsunami Super WAV Trigger has been designed for easy integration into any setup. It features a dedicated MIDI port with an integrated opto-isolator, making it easy to connect to any MIDI controller to adjust volume, pitch bend, attack/release, and routing. For microcontroller users, the board includes a Qwiic connector, allowing you to control all functions via I2C without soldering.

Features & Specs

  • Supports up to 4096 uncompressed 16-bit, 44.1kHz mono or stereo WAV files – CD quality
  • Polyphonic – Play and mix 32 mono or 18 stereo tracks independently and simultaneously
  • Eight audio output channels can be arranged as 4 stereo outputs. Route any track to any output
  • Outputs provide independent real-time playback rate control and MIDI Pitch Bend
  • Seamless looping over arbitrary track length
  • Trigger-to-sound delay: 8 msecs typ, 12 msecs max
  • Pause and resume individual or groups of tracks
  • Multiple random trigger ranges
  • 16 trigger inputs are individually selectable for contact closure or 3.3Vcontrol
  • Trigger inputs can be individually inverted (active low or high)
  • Trigger inputs can be individually set to be edge, latched, or level sensitive
  • Output volumes adjustable from +10dB to -70dB
  • Firmware track fades (attacks & decays)
  • A dedicated “Play” status digital output pin
  • Extensive serial control. Pin compatible with SparkFun FTDI Basic 3.3V
  • MIDI Velocity-sensitive triggering of up to 4096 tracks, adjustable attack and release times
  • USB-C and PTH inputs for power
  • Qwiic Connector

Voltage & microSD Information: To ensure your WAV Trigger performs in the way it's supposed to, please keep the following in mind. First and most important, this device operates at 3.3V, and connecting 5V signals will damage the board. The inputs, including triggers and serial RX, are NOT 5V tolerant. Connecting 5V signals will damage the board. Second, your microSD card must be formatted with a 32Kb allocation unit size. Incorrect formatting will cause erratic playback or crashes.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Tsunami Super WAV Trigger (Qwiic)
Tsunami Super WAV Trigger (Qwiic)
$95.95
WIG-18159
$95.95 retail price.

Available Discounts

  • $91.15 | 10+ units
  • $86.36 | 25+ units
  • $81.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing