Customer #834615's Wish List from Cart

by Member #834615

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
2500 mAh NiMH Battery - AA
In stock PRT-00335
1400.54
You save:
152.96 (10%)
478   
SparkFun USB to RS-485 Converter
Only 4 left! BOB-09822
86 4   
LCD Button Shield V2
Retired DEV-13293
25.9 2   
Cannot be ordered at this time.
SparkFun Serial Enabled LCD Kit
In stock LCD-10097
65.85 3   
Arduino Display Module - 3.2" Touchscreen LCD
Retired LCD-11741
169.9 2   
Cannot be ordered at this time.
9V Li-ion Rechargeable Battery - 350mAh
Retired PRT-10053
11.9 2   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
35 10   
9V Snap Connector
In stock PRT-00091
17.5 10   
CAT 6 Cable - 3ft
Only 9 left! CAB-08915
21 10   
Terminal Block - 3 Position (15A, 600V)
Retired PRT-13060
9.75 5   
Cannot be ordered at this time.
Terminal Block - 6 Position (15A, 600V)
Out of stock PRT-13061
14.75 5   
SMA Male to RPSMA Male Adapter
In stock WRL-09233
21 10   
RPSMA Male to SMA Female Adapter
In stock WRL-09232
21 10   
SparkFun XBee Explorer Dongle
In stock WRL-11697
139.75 5   
USB to RS232 Converter - 6ft
34 available CAB-11304
70 4   
Metal Pushbutton - Momentary (16mm, Green)
In stock COM-11968
65 10   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
66.6
You save:
3.4 (5%)
20   
Arduino Stackable Header Kit - R3
In stock PRT-11417
17.5 10   
SparkFun BeagleBone Black Proto Cape
Retired DEV-12774
242.2
You save:
12.8 (5%)
20   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
58.5 3   
Pro Micro - 5V/16MHz
In stock DEV-12640
58.5 3   
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
199.5 10   
Cannot be ordered at this time.
BeagleBone Black - Rev C
In stock DEV-12857
735 10   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
19 20   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
21 20   
Triple Output High Power RGB LED
Retired COM-08718
41
You save:
48.75 (54%)
5   
Cannot be ordered at this time.
PicoBuck LED Driver
In stock COM-13705
87.5 5   
FemtoBuck LED Driver
In stock COM-13716
44.75 5   
Small Heatsink
In stock PRT-11510
378
You save:
20 (5%)
40   
Battery Holder - 4xAA Square
In stock PRT-00552
21 10   
Arduino Uno - R3
In stock DEV-11021
138 5   
Total: 4302.89