Customer #966041's Wish List from Cart

by Member #966041

Favorited Favorite 0

Inventory

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
Slip Ring - 6 Wire (2A)
23 available ROB-13064
16.5 1   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
16.5 3   
Qwiic Micro OLED
Retired SPX-14269
14.95 1   
Cannot be ordered at this time.
Resistor Lead Bending Tool
In stock TOL-13114
5.5 1   
Jumper Wire - JST to Molex
Retired PRT-08598
15 10   
Cannot be ordered at this time.
Solder Paste - 50g (Lead Free)
Out of stock TOL-12878
55.5 3   
Thermochromatic Pigment - Black (20g)
Retired COM-11558
12.95 1   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
In stock BOB-12758
7.5 1   
Crystal SMD 16MHz
In stock COM-00094
16 10   
Thermochromatic Pigment - Red (20g)
Retired COM-11555
12.95 1   
Cannot be ordered at this time.
Ceramic Resonator 16MHz
Retired COM-09420
9.5 10   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
29 available DEV-09267
17.95 1   
SparkFun Parts Box - LilyPad (Magnetic)
In stock TOL-11640
2.25
You save:
1.7 (43%)
1   
LilyPad Reed Switch
In stock DEV-13343
42.8
You save:
2.2 (5%)
10   
LilyPad Simple Power
30 available DEV-11893
34.5 3   
LilyPad Slide Switch
In stock DEV-09350
37.8
You save:
2 (5%)
20   
LilyPad Vibe Board
In stock DEV-11008
8.5 1   
LilyPad Buzzer
In stock DEV-08463
4.95 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
40
You save:
2 (5%)
20   
Bluetooth USB Module Mini
Retired WRL-09434
2.74
You save:
8.21 (75%)
1   
Cannot be ordered at this time.
Micro Gripper Kit A - Straight Mount
30 available ROB-13176
5.95 1   
UHF RFID Tag (Set of 5)
Retired WRL-14147
20 10   
Cannot be ordered at this time.
Standard Gripper Kit A - Channel Mount
Retired ROB-13174
9.95 1   
Cannot be ordered at this time.
Reed Switch - Insulated
In stock COM-10601
10.5 5   
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
IC Hook with Pigtail
In stock CAB-09741
27.5 5   
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
SparkFun LiPo Fuel Gauge
Retired TOL-10617
25 2   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
17.5 5   
Vibration Motor
In stock ROB-08449
2.25 1   
MyoWare Muscle Sensor
Retired SEN-13723
37.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Bright Yellow (20g)
Retired COM-11557
12.95 1   
Cannot be ordered at this time.
Jumper Wire - JST to Female Connector
Retired PRT-08599
14.25
You save:
8.25 (37%)
15   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - 20mm
Retired DEV-10730
37.5
You save:
2 (5%)
10   
Cannot be ordered at this time.
Thermochromatic Pigment - Sapphire Blue (20g)
Retired COM-11556
12.95 1   
Cannot be ordered at this time.
Magnet Square - 0.125"
In stock COM-08644
12.6 12   
Ceramic Resonator 8MHz
Out of stock COM-00542
9.5 10   
LilyPad Protoboard Small
Retired DEV-09102
14.3
You save:
0.7 (5%)
10   
Cannot be ordered at this time.
SHARP Memory Display Breakout - Silver Monochrome (1.3", 96x96)
Retired LCD-13192
39.95 1   
Cannot be ordered at this time.
LilyPad Sewable Electronics Kit
Only 11 left! KIT-13927
106.95 1   
Total: 823.74