Customer #915722's Wish List from Cart

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
12.95 1   
Cannot be ordered at this time.
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
17.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
17.85 3   
Cannot be ordered at this time.
Brass Sponge
In stock TOL-08964
3.5 1   
Breadboard - Mini Modular (White)
Out of stock PRT-12043
9 2   
Breadboard - Giant
In stock PRT-12614
43 2   
Female Headers
In stock PRT-00115
17.5 10   
Breadboard - Full-Size (Bare)
In stock PRT-12615
19.5 3   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Break Away Male Headers - Right Angle
In stock PRT-00553
11.25 5   
SparkFun Breadboard Power Supply Stick - 5V/3.3V
In stock PRT-13032
41.85 3   
Jumper Wire Kit - 140pcs
In stock PRT-00124
19.5 3   
Tactile Button Assortment
34 available COM-10302
6.5 1   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
32.85 3   
Jumper Wires Premium 12" F/F Pack of 100
In stock PRT-09390
37.5 1   
Total: 384.25