DCI- Electronics

by Member #1268818

Favorited Favorite 0

Ask if it's possible to get a 220V soldering irons in the kit.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Blower - Squirrel Cage (12V)
In stock COM-11270
75 10   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
21 20   
Mini Photocell
In stock SEN-09088
32 20   
Tool Kit - Screwdriver and Bit Set
Only 9 left! TOL-10865
109.5 10   
SparkFun Essential Sensor Kit
Retired SEN-12862
351.6 8   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
89.5 10   
Multicolor Buttons - 4-pack
Out of stock PRT-14460
17.5 10   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
SparkFun Learn to Solder - Simon Says
18 available KIT-13708
101.9 2   
SparkFun Digital Sandbox
Retired DEV-12651
52.5 1   
Cannot be ordered at this time.
Crimping Pliers - 28-20 AWG
28 available TOL-13193
65 2   
Needle Nose Pliers
In stock TOL-08793
17.5 5   
Alligator Clip with Pigtail (10 Pack)
In stock CAB-14303
22.5 3   
Soldering Iron - 30W (EU, 230VAC)
Retired TOL-11650
29.85 3   
Cannot be ordered at this time.
Banana to Alligator Cable
In stock CAB-00509
18 4   
SparkFun WeevilEye - Beginner Soldering Kit
In stock KIT-10723
21.9 2   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
27.5 5   
130-in-1 Electronic Playground
Retired KIT-14314
258 4   
Cannot be ordered at this time.
Copper Tape - 2" (50ft)
In stock PRT-11081
92.5 5   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
129.5 10   
Cannot be ordered at this time.
EeonTex Conductive Fabric
Out of stock COM-14110
27.9 2   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
79 20   
Rocker Switch - SPST (right-angle)
In stock COM-08837
50
You save:
2.5 (5%)
50   
Hobby Motor - Gear
Out of stock ROB-11696
100
You save:
5 (5%)
50   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
35 10   
Tactile Button Assortment
34 available COM-10302
65 10   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
5.5 10   
LED - Basic Red 5mm (25 pack)
In stock COM-09856
7.9 2   
Mini Pushbutton Switch
In stock COM-00097
4.5 10   
LED - Infrared 950nm (25 pack)
Retired COM-10557
27.75 3   
Cannot be ordered at this time.
Third Hand
23 available TOL-09317
109.5 10   
Solder Leaded - 100-gram Spool
In stock TOL-09161
65 10   
Tool Kit - Beginner
Retired TOL-13086
104.85 3   
Cannot be ordered at this time.
One-Wire Ambient Temperature Sensor - MAX31820
In stock SEN-14049
55 10   
Battery Holder - 2x18650 (wire leads)
In stock PRT-12900
1.6 1   
Battery Holder - 18650 (PTH)
In stock PRT-13113
9.5 10   
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
7.5 5   
Coin Cell Battery Holder - 2xCR2032 (Enclosed)
In stock PRT-12618
21 10   
Battery Holder - 2xAAA with Cover and Switch
In stock PRT-14219
16 10   
Battery Holder - 1x18650 (wire leads)
In stock PRT-12899
11.5 10   
Battery Holder - 4xAA Square
In stock PRT-00552
21 10   
Total: 2427.85