Customer #907090's Wish List from Cart

by Member #907090

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Haptic Motor Driver - DRV2605L
33 available ROB-14538
9.5 1   
SparkFun micro:arcade kit
Retired KIT-14218
39.71
You save:
13.24 (25%)
1   
Cannot be ordered at this time.
Solder Vacuum
In stock TOL-13203
5.5 1   
Pi Tin for the Raspberry Pi - Black
In stock PRT-13102
132
You save:
7 (5%)
20   
Raspberry Pi 3 + Camera Enclosure - Clear
Retired PRT-14025
3.58
You save:
4.37 (55%)
1   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
13.94 2   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Soldering Iron - 60W (Adjustable Temperature)
In stock TOL-14456
33 2   
SparkFun Inventor's Kit for RedBot
Out of stock ROB-12649
139.5 1   
Cannot be ordered at this time.
Audio Jack 3.5mm
In stock PRT-08032
3.2 2   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Small Stepper Motor
In stock ROB-10551
17.9 2   
Big Easy Driver
In stock ROB-12859
21.5 1   
SparkFun Micro OLED Breakout
Only 7 left! LCD-13003
17.5 1   
SparkFun Sunny Buddy - MPPT Solar Charger
Only 10 left! PRT-12885
28.95 1   
Solenoid - 36v
In stock ROB-10391
20.5 1   
Solenoid - 5V (Small)
In stock ROB-11015
27.5 5   
SparkFun Pi Wedge
In stock BOB-13717
12.95 1   
Wheel Encoder Kit
In stock ROB-12629
27.9 2   
Quad-band Cellular Duck Antenna SMA
In stock CEL-00675
8.95 1   
Realtek Ameba Board
Retired WRL-14280
24.95 1   
Cannot be ordered at this time.
SparkFun WiFi Shield - ESP8266
In stock WRL-13287
18.5 1   
Pi Desktop
Retired DEV-14354
49.99 1   
Cannot be ordered at this time.
Arduino Ethernet Shield 2
Retired DEV-11166
31.95 1   
Cannot be ordered at this time.
Thermistor 10K
In stock SEN-00250
4.75 5   
Arduino Uno Enclosure - Clear Plastic
Retired PRT-12838
4.77
You save:
3.18 (40%)
1   
Cannot be ordered at this time.
SparkFun TeensyView
Retired LCD-14048
5
You save:
12.95 (72%)
1   
Cannot be ordered at this time.
High Temperature Adhesive Tape - (1cm, 33m)
25 available PRT-10687
11 2   
9V Battery Holder
In stock PRT-10512
3.5 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
33 2   
Cannot be ordered at this time.
SparkFun Load Cell Amplifier - HX711
In stock SEN-13879
32.85 3   
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
4.2 2   
Arduino MKR1000 (with Headers)
Retired DEV-14393
77.9 2   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
33 2   
Multi-Chassis - Tank Version
Retired ROB-12091
134.85 3   
Cannot be ordered at this time.
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Chip Quik No-Clean Flux Pen - 10mL
In stock TOL-14579
7.95 1   
Total: 1078.99