Customer #496847's Wish List from Cart

by Member #496847

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
Concave Button - Red
In stock COM-09336
2.75 1   
Concave Button - Green
In stock COM-09341
2.75 1   
Concave Button - Blue
In stock COM-09337
2.75 1   
Concave Button - White
Only 13 left! COM-09340
2.75 1   
Concave Button - Black
In stock COM-09339
2.75 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
5.9 2   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
5.5 2   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Weller WLC100 Soldering Station
Retired TOL-14228
67.95 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard - Large
In stock PRT-12699
9.95 1   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
In stock BOB-10616
35 2   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
LED - Green with Resistor 5mm (25 pack)
In stock COM-14563
9.5 1   
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Total: 228.3