General

by Member #222883

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
Polarized Connectors - Header (6-Pin)
In stock PRT-08094
0.9 2   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
2.1 1   
Polarized Connectors - Housing (6-Pin)
In stock PRT-08099
0.45 1   
Polarized Connectors - Housing (3-Pin)
In stock PRT-08096
0.45 1   
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
0.13
You save:
0.37 (74%)
1   
JST Female 2 Pin Connector Set (10pcs/set)
Retired PRT-09707
2.95 1   
Cannot be ordered at this time.
Polarized Connectors - Housing (4-Pin)
In stock PRT-08097
0.45 1   
Polarized Connectors - Header (4-Pin)
In stock PRT-08231
0.9 2   
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
0.52
You save:
1.48 (74%)
4   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Female Headers
In stock PRT-00115
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
4.5 2   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Hook-up Wire - Gray (22 AWG)
34 available PRT-08025
2.95 1   
Polarized Connectors - Housing (2-Pin)
In stock PRT-08095
0.13
You save:
0.37 (74%)
1   
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - Conical (T18-B)
Retired TOL-10721
7.95 1   
Cannot be ordered at this time.
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
0.45 1   
2x3 Pin Shrouded Header
In stock PRT-10877
1.75 1   
Ribbon Cable - 6 wire (3ft)
Retired CAB-10648
0.75 1   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
SparkFun OpAmp Breakout - LMV358
In stock BOB-09816
5.95 1   
SparkFun Low Current Sensor Breakout - ACS712
Retired SEN-08883
11.95 1   
Cannot be ordered at this time.
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
4.5 1   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
2x5 Pin Shrouded Header
In stock PRT-08506
1.75 1   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
0.55 1   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
0.95 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
0.55 1   
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.95 1   
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
2.5 1   
Cannot be ordered at this time.
IC Hook Test Leads
Only 1 left! CAB-00501
9.95 1   
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
SparkFun Serial Enabled LCD Backpack
Retired LCD-00258
16.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
18.5 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Tiny AVR Programmer
Retired PGM-11460
19.95 1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.05 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
Raspberry Pi 2 - Model B
Retired DEV-13297
41.95 1   
Cannot be ordered at this time.
Arcade Joystick - Short Handle
In stock COM-09182
18.5 1   
Total: 405.31