Misc

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
9.95 1   
Cannot be ordered at this time.
EL Escudo
Retired COM-09259
19.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Sensor Kit v2
Retired DEV-10027
299.9 2   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
17.9 2   
Liquid Pump - 350GPH (12v)
In stock ROB-10455
33 2   
Heat Shrink - Black 5' x 1/4"
Retired PRT-08830
1.95 1   
Cannot be ordered at this time.
SparkFun WiFly Shield
Retired WRL-09954
69.95 1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
ProtoBoard - Round 1"
Retired PRT-08809
2.95 1   
Cannot be ordered at this time.
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
SparkFun Terror-Min
Retired KIT-09206
19.9 2   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
GainSpan WiFi Breakout
Retired WRL-10505
69.95 1   
Cannot be ordered at this time.
LilyPad E-Sewing Kit
Retired KIT-10554
19.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Function Generator Kit
Retired KIT-10015
29.95 1   
Cannot be ordered at this time.
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
10.95 1   
Cannot be ordered at this time.
Dual Axis Accelerometer Breakout Board - ADXL203CE +/-1.7g
Retired SEN-00844
14.95 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Reed Switch
In stock COM-08642
2.1 1   
Magnet Square - 0.125"
In stock COM-08644
1.05 1   
SparkFun IR Receiver Breakout - TSOP85
Retired SEN-08554
9.95 1   
Cannot be ordered at this time.
Standoff - Metal (1", 4-40, 10 pack)
Retired PRT-10738
3.95 1   
Cannot be ordered at this time.
Breadboard Arduino Compatible Parts Kit
Retired DEV-10786
24.95 1   
Cannot be ordered at this time.
Hot-air Rework Station - Digital HR852
Retired TOL-00074
199.95 1   
Cannot be ordered at this time.
XBee 1mW U.FL Connection - Series 1 (802.15.4)
Retired WRL-08666
24.95 1   
Cannot be ordered at this time.
LilyPad XBee
Retired DEV-08937
14.95 1   
Cannot be ordered at this time.
Chameleon Enclosure - Black
Retired PRT-09682
29.95 1   
Cannot be ordered at this time.
Ding and Dent Production Builds - SEN
Retired DD-09039
5 1   
Cannot be ordered at this time.
Resettable Fuse PTC
In stock COM-08357
1.5 1   
Hook-up Stranded Wire - White (22 AWG)
33 available PRT-08866
2.95 1   
Slide Pot - Motorized (10k Audio Taper)
Retired COM-10734
19.95 1   
Cannot be ordered at this time.
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
4.5 1   
SparkFun Bluetooth Modem - BlueSMiRF HID
Retired WRL-10938
24.95 1   
Cannot be ordered at this time.
Piezo Igniter
Retired COM-10234
11.95 1   
Cannot be ordered at this time.
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
Thumbwheel Potentiometer - 10k Ohm, Linear
Retired COM-11173
0.95 1   
Cannot be ordered at this time.
Serial Miniature LCD Module - 1.44" (uLCD-144-G2 GFX)
In stock LCD-11377
39.95 1   
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
Retired TOL-10719
7.95 1   
Cannot be ordered at this time.
SparkFun Energy Harvester Breakout - LTC3588
In stock BOB-09946
32.5 1   
Breakout Board for SD-MMC Cards
Retired BOB-11403
9.95 1   
Cannot be ordered at this time.
SparkFun microSD Sniffer
In stock TOL-09419
11.95 1   
SparkFun Transceiver Breakout - nRF2401A (Chip Antenna)
Retired WRL-00152
14.95 1   
Cannot be ordered at this time.
Bartendro Dispenser - Peristaltic Pump and Controller
Retired WIG-12915
99.95
You save:
20 (17%)
1   
Cannot be ordered at this time.
ADNS2620 - Optical Mouse Sensor IC
Retired COM-12907
1.55 1   
Cannot be ordered at this time.
Deans Connector - M/F Pair
In stock PRT-11864
1.05 1   
XT60 Connectors - Male/Female Pair
In stock PRT-10474
1.6 1   
Big Dome Pushbutton - Red (Economy)
Retired COM-11960
5.95 1   
Cannot be ordered at this time.
Speaker - 2.5" Extended Range (15W, 8 ohm)
Retired COM-12050
5.95 1   
Cannot be ordered at this time.
Miga Rotary 2P
Retired ROB-08804
8.95 1   
Cannot be ordered at this time.
SparkFun Single Lead Heart Rate Monitor - AD8232
In stock SEN-12650
21.5 1   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Total: 1430.65