IAI2

by EZ

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ribbon Crimp Connector - Breadboad Friendly (2x5, Female)
Retired PRT-10965
7.6 8   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 3.3V/1.8V
Retired PRT-10934
14.95 1   
Cannot be ordered at this time.
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
7 2   
Surface Mount Right Angle Switch
In stock COM-10860
5.25 5   
Binder Page - Small Parts Storage (8.5x11")
Retired TOL-10654
2.85 3   
Cannot be ordered at this time.
Chipquik SMD Removal Kit
Retired TOL-10925
15.95 1   
Cannot be ordered at this time.
Sugru - 12 Pack (Mixed Colors)
Retired TOL-10787
17.95 1   
Cannot be ordered at this time.
Wire Wrap Tool
Retired TOL-00068
15.95 1   
Cannot be ordered at this time.
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
5.5 10   
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
4.5 10   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Interface Cable - GP-2106
Retired GPS-10896
6 4   
Cannot be ordered at this time.
Ribbon Connector - GP-2106
Retired GPS-11010
12 8   
Cannot be ordered at this time.
JST SH Jumper 6 Wire - 1 Foot (EM-401 and EM-406)
In stock GPS-09123
1.48
You save:
1.47 (50%)
1   
Interface Cable for EM408 - 1 Foot
Retired GPS-09129
0.95
You save:
2 (68%)
1   
Cannot be ordered at this time.
Make: Arduino Bots and Gadgets
Retired BOK-10626
29.95 1   
Cannot be ordered at this time.
Making Things Move
Retired BOK-10394
29.95 1   
Cannot be ordered at this time.
Robot Builder's Bonanza
Retired BOK-10895
22.95 1   
Cannot be ordered at this time.
EL Tape - White (1m)
Retired COM-10794
9.95 1   
Cannot be ordered at this time.
EL Wire - Fluorescent-Green 3m
Retired COM-10200
9.95 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
Resistor Network - 10K Ohm (6-pin bussed)
Retired COM-10856
3 6   
Cannot be ordered at this time.
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
5.7 6   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Female Headers
In stock PRT-00115
5.25 3   
2mm 10pin XBee Socket
In stock PRT-08272
6.9 6   
Heatsink and Fan - 70mm
Retired PRT-10686
9.9 2   
Cannot be ordered at this time.
SparkFun Shift Register Breakout - 74HC595
In stock BOB-10680
4.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
6.75 3   
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
21 2   
Heatsink and Fan - 40mm
Retired PRT-10337
8.95 1   
Cannot be ordered at this time.
Solder Paste - 50g Leaded
Retired TOL-10448
9.95 1   
Cannot be ordered at this time.
2mm 10pin XBee Header
In stock PRT-10112
6.3 6   
Load Sensor - 50kg (Generic)
In stock SEN-10245
4.5 1   
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
Wixel Shield for Arduino
Retired WRL-10824
12.95 1   
Cannot be ordered at this time.
Wixel
Retired WRL-10665
19.95 1   
Cannot be ordered at this time.
Break Away Headers - Right Angle 3x40
In stock COM-10095
6.69
You save:
8.16 (55%)
3   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
21.9 2   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
15.9 2   
Cannot be ordered at this time.
Electret Microphone
In stock COM-08635
5.25 5   
SparkFun Mic Preamp
Retired PRT-08872
8.85 3   
Cannot be ordered at this time.
ProtoShield for Arduino Pro Mini
Retired DEV-09709
4.72
You save:
7.08 (60%)
4   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
8.85 3   
Cannot be ordered at this time.
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
9.9 2   
Interface Cable MMCX to SMA
In stock GPS-00285
17.9 2   
RPSMA Male to SMA Female Adapter
In stock WRL-09232
10.5 5   
SMA Male to RPSMA Male Adapter
In stock WRL-09233
10.5 5   
GPS Embedded Antenna SMA
In stock GPS-00177
25.9 2   
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
25.9 2   
Cannot be ordered at this time.
Go-Between Shield
Retired DEV-11002
41.85 3   
Cannot be ordered at this time.
SparkFun microSD Sniffer
In stock TOL-09419
11.95 1   
SD Sniffer
Retired TOL-09237
9.95 1   
Cannot be ordered at this time.
Flash Memory - microSD 1GB
Retired COM-08163
20.85 3   
Cannot be ordered at this time.
Heatsink Compound
Only 9 left! PRT-09599
2.45 1   
Small Heatsink with Thermal Tape (pack of 5)
Retired PRT-10746
15.9 2   
Cannot be ordered at this time.
Heat Sink with Fins
Retired PRT-09798
3.95 1   
Cannot be ordered at this time.
Make: Electronics
Retired BOK-09600
34.95 1   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Solderless Headers - 10-pin Straight
Retired PRT-10527
15 10   
Cannot be ordered at this time.
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Rotary Potentiometer - 4.7k Ohm, Linear
Retired COM-09941
0.95 1   
Cannot be ordered at this time.
Molex Jumper 4 Wire Assembly
Retired PRT-09920
1.5 1   
Cannot be ordered at this time.
JST Jumper 4 Wire Assembly
In stock PRT-09916
1.6 1   
9V Li-ion Rechargeable Battery - 350mAh
Retired PRT-10053
5.95 1   
Cannot be ordered at this time.
Missile Switch Cover - Carbon Fiber
Retired COM-11059
1.95 1   
Cannot be ordered at this time.
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Pro Micro - 5V/16MHz
Retired DEV-10998
24.95 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
16 available SEN-11005
10.95 1   
Total: 853.34