×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

SOCIALPIX

by Member #235076

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Reader ID-20 (125 kHz)
Retired SEN-08628
29.95 1   
Cannot be ordered at this time.
SparkFun RFID USB Reader
In stock SEN-09963
27.95 1   
XBee Wireless Kit Retail
Retired RTL-09897
59.95 1   
Cannot be ordered at this time.
Bluetooth Mate Silver
Retired WRL-10393
39.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
Out of stock DEV-10915
16.95 1   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Alligator to Alligator Cables
Retired CAB-08927
2.95 1   
Cannot be ordered at this time.
Banana to Test Probe Cables
Retired CAB-00505
3.95 1   
Cannot be ordered at this time.
CAT 6 Cable - 5ft
Retired CAB-08916
2.95 1   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
Out of stock CAB-00512
3.95 1   
USB Cable Extension - 10 Foot
Retired CAB-00518
4.95 1   
Cannot be ordered at this time.
USB Mini-B Cable - 6 Foot
Retired CAB-00598
1.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
10.95 1   
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
2.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply USB - 5V/3.3V
Only 13 left! PRT-08376
12.25 1   
Breadboard - Mini Self-Adhesive Red (Sale)
Retired PRT-08800
2.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
4.95 1   
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Out of stock SEN-00241
1.95 1   
Cannot be ordered at this time.
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
0.75 3   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
1 2   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
1 2   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ4
In stock SEN-08504
32.95 1   
Force Sensitive Resistor - Square
Only 6 left! SEN-09376
11.25 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
5.95 1   
Breakout Board for SD-MMC Cards
Retired BOB-00204
9.95 1   
Cannot be ordered at this time.
Flash Memory - microSD 1GB
Retired COM-08163
6.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
3.9 2   
Battery Holder - 4xAA Cube
Retired PRT-00550
1.95 1   
Cannot be ordered at this time.
Battery Holder - 4xAA Rectangle
Retired PRT-00551
1.95 1   
Cannot be ordered at this time.
Battery Charger 4 Bay - NiMH
Retired PRT-10052
7.95 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
2.95 1   
Coin Cell Battery Holder - 12mm (SMD)
18 available PRT-10592
0.95 1   
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
RFID Tag - 125kHz (retail pack of 5)
Retired RTL-10436
9.95 1   
Cannot be ordered at this time.
RFID Glass Capsule (125kHz)
In stock SEN-09416
4.95 1   
RFID Button - 16mm (125kHz)
Out of stock SEN-09417
3.95 1   
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
6.95 1   
Cannot be ordered at this time.
Capacitive Touch Sensor Controller - MPR121QR2
Retired COM-09604
4.95 1   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
1.5 1   
9V Li-Ion Battery Charger
Retired PRT-10265
9.95 1   
Cannot be ordered at this time.
9V Li-ion Rechargeable Battery - 350mAh
Retired PRT-10053
11.9 2   
Cannot be ordered at this time.
Brass Sponge
In stock TOL-08964
2.95 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
5.95 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 3.3V
Only 3 left! LCD-09052
17.95 1   
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-09876
24.95 1   
Cannot be ordered at this time.
Total: 447.6